ZHCSEL3B November   2015  – January 2016 UCC28881

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Comparison
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Start-Up Operation
      2. 8.4.2 Feedback and Voltage Control Loop
      3. 8.4.3 PWM Controller
      4. 8.4.4 Current Limit
      5. 8.4.5 Inductor Current Runaway Protection
      6. 8.4.6 Over Temperature Protection
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 13-V, 225-mA High-Side Buck Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Stage (RF, D2, D3, C1, C2, L2)
          2. 9.2.1.2.2 Regulator Capacitor (CVDD)
          3. 9.2.1.2.3 Freewheeling Diode (D1)
          4. 9.2.1.2.4 Output Capacitor (CL)
          5. 9.2.1.2.5 Pre-Load Resistor (RL)
          6. 9.2.1.2.6 Inductor (L1)
          7. 9.2.1.2.7 Feedback Path (CFB, RFB1 and RFB2) and Load Resistor (RL)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Additional UCC28881 Application Topologies
        1. 9.2.2.1 Low-Side Buck and LED Driver - Direct Feedback (Level Shifted)
        2. 9.2.2.2 High-Side Buck Converter
        3. 9.2.2.3 Non-Isolated, Low-Side Buck-Boost Converter
        4. 9.2.2.4 Non-Isolated, High-Side Buck-Boost Converter
        5. 9.2.2.5 Non-Isolated Flyback Converter
        6. 9.2.2.6 Isolated Flyback Converter
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The UCC28881 can be used in various application topologies with direct or isolated feedback. The device can be used in low-side buck, where the output voltage is negative, or as a low-side buck-boost configuration, where the output voltage is positive. In both configurations the common reference node is the positive input node (VIN+). The device can also be configured as a LED driver in either of the above mentioned configurations. If the application requires the AC-to-DC power supply output to be referenced to the negative input node (VIN–), the UCC28881 can also be configured as a traditional high-side buck as shown in Figure 16. In this configuration, the voltage feedback is sampling the output voltage VOUT, making the DC regulation less accurate and load dependent than in low-side buck configuration, where the feedback is always tracking the VOUT. However, high-conversion efficiency can still be obtained.

9.2 Typical Application

9.2.1 13-V, 225-mA High-Side Buck Converter

Figure 16 shows a typical application example of a non-isolated power supply, where the UCC28881 is connected in a high-side buck configuration having an output voltage that is positive with respect to the negative high-voltage input (VIN–). The output voltage is set to 13 V in this example, but can easily be changed by changing the value of RFB1. This application can be used for a wide variety of household appliances and automation, or any other applications where mains isolation is not required.

UCC28881 hsschematic_lusc36.gif Figure 16. Universal Input, 12-V, 225-mA Output High-Side Buck

9.2.1.1 Design Requirements

Table 2. Design Specification

DESCRIPTION MIN TYP MAX UNIT
DESIGN INPUT
VIN AC input voltage 85 265 VRMS
fLINE Line frequency 47 63 Hz
IOUT Output current 0 225 mA
DESIGN REQUIREMENTS
PNL No-load input power 500 mW
VOUT Output voltage 12.5 13 17.5 V
ΔVOUT Output voltage ripple 350 mV
η Converter full-load efficiency 70%

9.2.1.2 Detailed Design Procedure

9.2.1.2.1 Input Stage (RF, D2, D3, C1, C2, L2)

  • Resistor RF is a flame-proof fusible resistor. RF limits the inrush current, and also provide protection in case any component failure causes a short circuit. Value for its resistance is generally selected between 4.7 Ω to 15 Ω.
  • A half-wave rectifier is chosen and implemented by diode D2 (1N4937). It is a general purpose 1-A, 600-V rated diode. It has a fast reverse recovery time (200 ns) for improved differential-mode-conducted EMI noise performance. Diode D3 (1N4007) is a general purpose 1-A, 1-kV rated diode with standard reverse recovery time (>500 ns), and is added for improved common-mode-conducted EMI noise performance. D3 can be removed and replaced by a short if not needed.
  • EMI filtering is implemented by using a single differential-stage filter (C1-L2-C2).

Capacitors C1 and C2 in the EMI filter also acts as storage capacitors for the high-voltage input DC voltage (VIN). The required input capacitor size can be calculated according Equation 2.

Equation 2. UCC28881 qu3_lusc36.gif

where

  • CBULK(min) is minimum value for the total input capacitor value (C1 + C2 in the schematic of Figure 16).
  • RCT = 1 in case of half wave rectifier and RCT = 2 in case of full-wave rectifier .
  • PIN is the converter input power.
  • VIN(min) is the minimum RMS value of the AC input voltage.
  • VBULK(min) is the minimum allowed voltage value across bulk capacitor during converter operation.
  • fLINE(min) is the minimum line frequency when the line voltage is VIN(min).
  • The converter maximum output power is: POUT = IOUT x VOUT = 0.225 A x 13 V = 2.925 W
  • Assuming the efficiency η = 68% the input power is PIN = POUT/η = 4.178 W
  • VBULK(min) = 80 V
  • VIN(min) = 85 VRMS (from design specification table)
  • fLINE(min) = 57 Hz

CBULK(min) = 15.6 μF. Considering that electrolytic capacitors, generally used as bulk capacitor, have 20% of tolerance in value, the minimum nominal value required for CBULK is:

Equation 3. UCC28881 qu4_lusc36.gif

Select C1 and C2 to be 10 μF each (CBULK = 10 μF + 10 μF = 20 μF > CBULKn(min)).

By using a full-wave rectifier allows a smaller capacitor for C1 and C2, almost 50% smaller.

9.2.1.2.2 Regulator Capacitor (CVDD)

Capacitor CVDD acts as the decoupling capacitor and storage capacitor for the internal regulator. A 100-nF, 10-V rated ceramic capacitor is enough for proper operation of the device's internal LDO.

9.2.1.2.3 Freewheeling Diode (D1)

The freewheeling diode has to be rated for high-voltage with as short as possible reverse-recovery time (trr).

The maximum reverse voltage that the diode should experience in the application, during normal operation, is given by Equation 4.

Equation 4. UCC28881 qu5_lusc36.gif

A margin of 20% is generally considered.

The use of a fast recovery diode is required for the buck-freewheeling rectifier. When designed in CCM, the diode reverse recovery time should be less than 35 ns to keep low reverse recovery current and the switching loss. For example, STTH1R06A provides 25-ns reverse recovery time. When designed in DCM, slower diode can be used, but the reverse recovery time should be kept less than 75 ns. MURS160 can fit the requirement.

9.2.1.2.4 Output Capacitor (CL)

The value of the output capacitor impacts the output ripple. Depending on the combination of capacitor value and equivalent series resistor (RESR). A larger capacitor value also has an impact on the start-up time. For a typical application, the capacitor value can start from 47 μF, to hundreds of μF. A guide for sizing the capacitor value can be calculated by the following equations:

Equation 5. UCC28881 qu14_lusc36.gif
Equation 6. UCC28881 qu15_lusc36.gif

Take into account that both CL and RESR contribute to output voltage ripple. A first pass capacitance value can be selected and the contribution of CL and RESR to the output voltage ripple can be evaluated. If the total ripple is too high the capacitance value has to increase or RESR value must be reduced. In the application example CL was selected (330 µF) and it has an RESR of 0.03 Ω. So the RESR contributes for 4% of the total ripple. The formula that calculates CL is based on the assumption that the converter operates in burst of twenty switching cycles. The number of bursts per cycle could be different, the formula for CL is a first approximation.

9.2.1.2.5 Pre-Load Resistor (RL)

The pre-load resistor connected at the output is required for the high-side buck topology. Unlike low side buck topology, the output voltage is directly sensed, in high-side buck topology the output is sampled and estimated. At no-load condition, because the feedback loop runs with its own time constant, the buck converter operates with a fixed minimum switching frequency. Select the pre-load resistor or using a zener diode to prevent output voltage goes too high at no-load condition.

A simple zener diode would be a good choice without going through the calculation. Besides the simplifying the calculation, zener diode doesn't consumes power at heavy load condition, which helps to improve the converter heavy-load efficiency.

A simple resistor can also be used to limit the output voltage at no load condition. However, this resistor connects to the output all the time and it reduces the full-load efficiency. The pre-load resistor can be calculated based on below equation or based on experiments. In this equation, the VMAX is allowed maximum output voltage, and VREG is the regulated output voltage.

Equation 7. UCC28881 qu21new_lusc36.gif

9.2.1.2.6 Inductor (L1)

Initial calculations:

Half of the peak-to-peak ripple current at full load:

Equation 8. UCC28881 qu6_lusc36.gif

When operating in DCM, the peak-to-peak current ripple is the peak current of the device.

Average MOSFET conduction minimum duty cycle at continuous conduction mode is:

Equation 9. UCC28881 qu7_lusc36.gif

If the converter operates in discontinuous conduction mode:

Equation 10. UCC28881 qu8_lusc36.gif

Maximum allowed switching frequency at VIN(max) and full load:

Equation 11. UCC28881 qu9_lusc36.gif

Switching frequency has a maximum value limit of fSW(max).

The worst case ILIMIT = 315 mA, but assuming ΔIL = 180 mA.

The converter works in continuous conduction mode (ΔIL < ILIMIT) so based on VOUT = 13 V, Vd = 0.5 V and VIN(max) = 375 V

Equation 12. UCC28881 qu10_lusc36.gif

The maximum allowed switching frequency is 62 kHz because the calculated value exceeds it.

Equation 13. UCC28881 qu11_lusc36.gif

The duty cycle does not force the MOSFET on time to go below tON_TO. If DMIN/TON_TO < fSW(max), the switching frequency is reduced by current runaway protection and the maximum average switching frequency is lower than fSW(max), the converter can't support full load.

The minimum inductance value satisfies both the following conditions:

Equation 14. UCC28881 qu12_lusc36.gif
Equation 15. UCC28881 qu13_lusc36.gif

In the application example, 1 mH is selected as the minimum standard value that satisfy Equation 14 and Equation 15.

9.2.1.2.7 Feedback Path (CFB, RFB1 and RFB2) and Load Resistor (RL)

In low-side buck converter the output voltage is always sensed by the FB pin and UCC28881 internal controller can turn on the MOSFET on VOUT. In high-side buck converter applications the information on the output voltage value is stored on CFB capacitor. This information is not updated in real time. The information on CFB capacitor is updated just after MOSFET turn-off event. When the MOSFET is turned off, the inductor current forces the freewheeling diode (D1 in Figure 16) to turn on and the GND pin of UCC28881 goes negative at -Vd1 (where Vd1 is the forward drop voltage of diode D1) with respect to the negative terminal of bulk capacitor (C1 in Figure 16). When D1 is on, through diode D4, the CFB capacitor is charged at VOUT – Vd4 + Vd1. Set the output voltage regulation level using Equation 16.

Equation 16. UCC28881 qu19_lusc36.gif

where

  • VFB_TH is the FB pin reference voltage.
  • VOUT_T is the target output voltage.
  • RFB1, RFB2 is the resistance of the resistor divider connected with FB pin (see Figure 16)
  • The capacitor CFB after D1 is discharged with a time constant that is τFB = CFB x (RFB1 + RFB2 ).
  • Select the time constant τFB, given in Equation 17
Equation 17. UCC28881 qu20_lusc36.gif

In this equation, RLOAD is the full load resistor value.

The time constant selection leads to a slight output-voltage increase in no-load or light-load conditions. In order to reduce the output-voltage increase, increase τFB. The drawback of increasing τFB is t in high-load conditions VOUT could drop.

Because of the nature of sample and hold of output voltage feedback, the feedback loop components need some adjustment after the initial design. The larger time constant of the feedback components leads to lower no-load switching frequency. As the results, the no-load standby power and light-load voltage regulation are improved. Because of larger time constant, at heavier load, the load regulation start to get worse. On the contrast, decreasing the time constant makes the heavy load regulation better but increases the no-load standby power and makes the light-load voltage regulation worse. Some tradeoff is required to make the regulation and standby power. Below table summarizes the relationship between the feedback loop time constant and the load regulation. This can be used for an easy guideline for fine tuning the circuit performance.

Table 3. Feedback Loop Time Constant Adjustment

FEEDBACK LOOP TIME CONSTANT (τFB) NO-LOAD REGULATION HEAVY-LOAD OUTPUT VOLTAGE RIPPLE STANDBY POWER
Increase Better Worse Better
Decrease Worse Better Worse

9.2.1.3 Application Curves

Figure 17 shows the output voltage vs output current. Different curves correspond to different converter AC input voltages. Figure 18 shows efficiency changes vs output power. Different curves correspond to different converter AC input voltages.

UCC28881 D018_SLUSC36.gif Figure 17. Output IV Characteristic
UCC28881 D020_SLUSC36.gif Figure 18. Efficiency vs POUT

Table 4. Converter Efficiency

VIN_AC (VRMS) LOAD (mA) EFFICIENCY (%) AVERAGE EFFICIENCY (%)
115 50 82 81
100 81
150 81
225 80
230 50 80 80.8
100 81
150 81
225 81

Table 5. Key Component List for 13-V 225-mA High-Side Buck Converter

DES DESCRIPTION PART NUMBER MANUFACTURER(1)
C1, C2 Bulk capacitor, 10 μF, 450 V EEUED2W100 Panasonic
CFB Feedback capacitor, ceramic, 0.015 μF, 50 V C0805C153K5RACTU Kemet
CL Output capacitor, 330 μF, 35 V EEU-FM1V331L Panasonic
D1 Buck freewheeling diode, ultrafast, 600 V, 1 A STTH1R06A ST Microelectronics
D2, D3 Rectifier diodes, standard recovery rectifier, 1000 V, 1 A 1N4007 Fairchild semiconductor
D4 Feedback diode, standard recovery rectifier, 600 V, 1 A 1N4006-T Diodes Inc.
L1 Buck inductor, 1 mH, 0.4 A, 7447471102 Wurth Elektronik
L2 Filter inductor, 1 mH, 0.2 A 5800-102-RC Bourns
RFB1 Upper feedback resistor 121 kΩ, 1% ERJ-6ENF1213V Panasonic
RFB2 Lower feedback resistor, 10.0 kΩ, 1% ERJ-6ENF1002V Panasonic

9.2.2 Additional UCC28881 Application Topologies

9.2.2.1 Low-Side Buck and LED Driver – Direct Feedback (Level Shifted)

Features include:

  • Output Referenced to Input
  • Negative Output (VOUT) with Respect to VIN+
  • Step Down: VOUT < VIN
  • Direct Level-Shifted Feedback
UCC28881 lsbuck_lusc36.gif Figure 19. Low-Side Buck, Direct Feedback (Level Shifted)
UCC28881 lsbuckled_lusc36.gif Figure 20. Low-Side Buck LED Driver, Direct Feedback (Level Shifted)

9.2.2.2 High-Side Buck Converter

Features include:

  • Output Referenced to Input
  • Positive Output (VOUT) with Respect to VIN–
  • Step Down (VOUT < VIN)
UCC28881 hsbuck_lusc36.gif Figure 21. High-Side Buck Converter Schematic

9.2.2.3 Non-Isolated, Low-Side Buck-Boost Converter

Features Include:

  • Output Referenced to Input
  • Positive Output (VOUT) with Respect to VIN+
  • Step Up, Step Down: VOUT > VIN or VOUT < VIN
  • Direct Level-Shifted Feedback
UCC28881 lsbuckboost_lusc36.gif Figure 22. Low-Side Buck-Boost Converter

9.2.2.4 Non-Isolated, High-Side Buck-Boost Converter

Features include:

  • Output Referenced to Input
  • Positive Output (VOUT) with Respect to VIN–
  • Step Up, Step Down: VOUT > VIN or VOUT < VIN
UCC28881 hsbuckboost_lusc36.gif Figure 23. High-Side Buck-Boost Converter

9.2.2.5 Non-Isolated Flyback Converter

Features include:

  • Output Referenced to Input
  • Positive Output (VOUT) with Respect VIN–
  • Direct Feedback
  • Higher Output Current Capability, 4.5 W for 85 VAC ~ 265 VAC Input and 6 W for 176 VAC ~ 265 VAC Input
UCC28881 nonisoflyback_lusc36.gif Figure 24. Non-Isolated Flyback Configuration

9.2.2.6 Isolated Flyback Converter

Features include:

  • Output Isolated from Input
  • Direct Feedback
  • Higher Output Current Capability, 4.5 W for 85 VAC ~ 265 VAC Input and 6 W for 176 VAC ~ 265VAC Input
UCC28881 isolatedflyback_lusc36.gif Figure 25. Isolated Flyback Converter