| High-Voltage Start-Up |
| IHV |
Start-up current out of VDD |
VHV = 100 V, VVDD = 0 V, start state |
100 |
250 |
500 |
µA |
| IHVLKG25 |
Leakage current into HV |
VHV = 400 V, run state, TJ = 25°C |
|
0.01 |
0.5 |
µA |
| Bias Supply Input Current |
| IRUN |
Supply current, run |
Run state, IDRV = 0 A |
|
2.1 |
2.65 |
mA |
| IWAIT |
Supply current, wait |
Wait state, IDRV = 0 A, VVDD = 20 V |
|
52 |
75 |
µA |
| ISTART |
Supply current, start |
Start state, IDRV = 0 A, VVDD = 18 V, IHV = 0 A |
|
18 |
30 |
µA |
| IFAULT |
Supply current, fault |
Fault state, IDRV = 0 A |
|
54 |
75 |
µA |
| Under-Voltage Lockout |
| VVDD(on) |
VDD turn-on threshold |
VVDD low to high |
17.5 |
21 |
23 |
V |
| VVDD(off) |
VDD turn-off threshold |
VVDD high to low |
7.3 |
7.7 |
8.1 |
V |
| VS Input and Wake-Up Monitor |
| VVSR |
Regulating level(1) |
Measured at no-load condition, TJ = 25°C |
4.00 |
4.04 |
4.08 |
V(1) |
| VVSNC |
Negative clamp level below GND |
IVSLS = –300 µA |
190 |
250 |
325 |
mV |
| IVSB |
Input bias current |
VVS = 4 V |
-0.25 |
0 |
0.25 |
µA |
| VWU(high) |
Wake-up threshold at VS, high(2) |
VS pin rising |
|
2 |
|
V(2) |
| VWU(low) |
Wake-up threshold at VS, low |
VS pin rising |
15 |
57 |
105 |
mV |
| CS Input |
| VCST(max) |
CS maximum threshold voltage(3) |
VVS = 3.7 V |
710 |
740 |
770 |
mV(3) |
| VCST(min) |
CS minimum threshold voltage |
VVS = 4.35 V |
230 |
249 |
270 |
mV |
| KAM |
AM control ratio, VCST(max) / VCST(min) |
|
2.75 |
2.99 |
3.20 |
V/V |
| VCCR |
Constant-current regulation factor |
|
310 |
319 |
329 |
mV |
| KLC |
Line compensation current ratio, IVSLS / current out of CS pin |
IVSLS = –300 µA |
24 |
25.3 |
28 |
A/A |
| Driver |
| IDRS |
DRV source current |
VDRV = 8 V, VVDD = 9 V |
20 |
29 |
35 |
mA |
| RDRVLS |
DRV low-side drive resistance |
IDRV = 10 mA |
|
6 |
12 |
Ω |
| VDRCL |
DRV clamp voltage |
VVDD = 35 V |
13 |
14.5 |
16 |
V |
| RDRVSS |
DRV pull-down in start state |
|
150 |
190 |
230 |
kΩ |
| Protection |
| VOVP |
Over-voltage threshold(1) |
At VS input, TJ = 25°C |
4.52 |
4.62 |
4.71 |
V(1) |
| VOCP |
Over-current threshold |
At CS input |
1.4 |
1.5 |
1.6 |
V |
| IVSL(run) |
VS line-sense run current |
Current out of VS pin increasing |
190 |
225 |
275 |
µA |
| IVSL(stop) |
VS line-sense stop current |
Current out of VS pin decreasing |
70 |
80 |
100 |
µA |
| KVSL |
VS line-sense ratio, IVSL(run) / IVSL(stop) |
|
2.45 |
2.8 |
3.05 |
A/A |
| TJ(stop) |
Thermal shut-down temperature |
Internal junction temperature |
|
165 |
|
°C |
| Cable Compensation |
| VCBC(max) |
Cable compensation output maximum voltage |
Voltage at CBC at full load |
2.9 |
3.13 |
3.5 |
V |
| VCVS(min) |
Minimum compensation at VS |
VCBC = open, change in VS regulating level from no load to full load |
–50 |
–15 |
20 |
mV |
| VCVS(max) |
Maximum compensation at VS |
VCBC = 0 V, change in VS regulating level from no load to full load |
275 |
325 |
375 |
mV |