ZHCSAW2E February 2013 – December 2014 UCC28251
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD(3) | Input supply voltage | –0.3 | 20 | V |
OUTA, OUTB, SRA and SRB | –0.3 | VDD + 0.3 | ||
COMP | –0.3 | VREF + 0.3 | ||
Input voltages on SS and EN | –0.3 | 5.5 | ||
Input voltages on RT, PS, SP, ILIM, OVP, HICC, VSENSE, EA+ and EA- | –0.3 | 3.6 | ||
Input voltage on RAMP/CS | –0.3 | 4.3 | ||
Output voltage on VREF | –0.3 | 3.6 | ||
Lead temperature (soldering 10 sec) PW package | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
THERMAL METRIC(1) | UCC28251 | UNIT | ||
---|---|---|---|---|
RGP | PW | |||
20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 126 with hot spot, 104 without hot spot |
60.3 with hot spot, 39.3 without hot spot |
°C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | N/A | 31.5 | |
RθJB | Junction-to-board thermal resistance | N/A | 55.8 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.8 | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD(off) | Startup current | VDD = 3.6 V | 150 | 275 | µA | |
IDD | Operating supply current | 100-pF capacitor on OUTA, OUTB, SRA and SRB | 1.2 | 2.0 | 2.5 | mA |
IDD(dis) | Standby current | EN = 0 V | 250 | 425 | 600 | µA |
UNDERVOLTAGE LOCKOUT | ||||||
VUVLOR | Start threshold | 4.00 | 4.30 | 4.65 | V | |
VUVLOF | Minimum operating voltage after start | 3.8 | 4.1 | 4.4 | ||
Hysteresis | 0.15 | 0.20 | 0.25 | |||
SOFT-START | ||||||
ISS | Soft-start charge current | VSS = 0 V | 26 | 28 | 30 | µA |
VSS(max) | Clamp voltage | 3.3 | 3.6 | 4.0 | V | |
ENABLE(2) | ||||||
Trigger threshold | 1.5 | 2.0 | 2.25 | V | ||
Minimum pulse width for pulse enable | 3.2 | µs | ||||
ERROR AMPLIFIER | ||||||
High-level COMP voltage | 2.8 | 3 | V | |||
Low-level COMP voltage | 0.3 | 0.4 | ||||
Input offset | –16.2 | 18.0 | mV | |||
Open loop gain | 70 | 100 | dB | |||
ICOMP(snk) | COMP sink current | 3.0 | 6.5 | 9.0 | mA | |
ICOMP(src) | COMP source current | 2.0 | 4.5 | 8.0 | ||
OSCILLATOR | ||||||
FSW(nom) | Nominal switching frequency at OUTA or OUTB set by RT resistor | RT/SYNC = 75 kΩ, RSP = 20 kΩ | 90 | 98 | 106 | kHz |
FSW(min_sync) | Minimum switching frequency at OUTA or OUTB set by external sync frequency | fRT/SYNC = 50 kHz | 42 | |||
FSW(max_sync) | Maximum switching frequency at OUTA or OUTB set by external sync frequency | fRT/SYNC = 2.5 MHz | 945 | |||
External synchronization signal high | 1 | V | ||||
External synchronization signal low | 0.2 | |||||
VOLTAGE REFERENCE | ||||||
VVREF | Output voltage | VDD = from 7 V to 17 V, IVREF = 2 mA | 3.17 | 3.25 | 3.33 | V |
0 < IREF < 10 mA | 3.17 | 3.25 | 3.33 | |||
Short circuit current | VREF = 3 V, TJ = 25 °C | 12 | 25 | 40 | mA | |
CURRENT SENSE, CYCLE-BY-CYCLE CURRENT LIMIT WITH HICCUP | ||||||
VILIM | ILIM cycle-by-cycle threshold | 0.497 | 0.505 | 0.513 | V | |
TPDILIM | Propagation delay from ILIM to OUTA and OUTB outputs | Exclude leading edge blanking (UCC28251RGP) | 15 | 25 | 36 | ns |
Exclude leading edge blanking (UCC28251PW) | 12.3 | 25.0 | 38.7 | |||
TBLANK | Leading edge blanking | 35 | 60 | 90 | ||
Current limit shutdown delay timing program current | Measured at HICC pin | 55 | 75 | 95 | µA | |
Hiccup timing program current | Measured at HICC pin | 2.0 | 2.7 | 3.5 | ||
VHICC_SD | Current limit shutdown delay timer threshold at HICC | 0.55 | 0.60 | 0.65 | V | |
VHICC_PU | HICC pull-up threshold | 2.25 | 2.40 | 2.50 | ||
VHICC_RST | Hiccup restart threshold | 0.25 | 0.30 | 0.35 | ||
VCS(max) | RAMP/CS clamp voltage | 10-V ramp charging voltage source with 40-kΩ current limiting resistor | 3.5 | 4.0 | 4.5 | |
OVP/OTP COMPARATOR | ||||||
VOVP | Internal reference | 0.66 | 0.70 | 0.74 | V | |
IOVP | Internal current | 6.0 | 8.5 | 11.0 | µA | |
PRIMARY OUTPUTS | ||||||
Rise/fall time | CLOAD = 100 pF | 8 | ns | |||
RSRC | Output source resistance | IOUT = 20 mA | 12 | 20 | 35 | Ω |
RSNK | Output sink resistance | IOUT = 20 mA | 4 | 12 | 30 | |
SYNCHRONOUS RECTIFIER OUTPUTS | ||||||
Rise/fall time | CLOAD = 100 pF | 8 | ns | |||
RSRC | Output source resistance | IOUT = 20 mA, VDD = 12 V | 12 | 20 | 35 | Ω |
IOUT = 20 mA, VDD = 5 V | 15 | 25 | 45 | |||
RSNK | Output sink resistance | IOUT = 20 mA, VDD = 12 V | 4 | 12 | 30 | |
TDPS | Primary off to secondary on dead time | PS = VREF | –5.0 | 0 | 7.5 | ns |
PS = 27 kΩ | 25 | 38 | 48 | |||
PS = 27 kΩ, 25 °C | 32 | 38 | 43 | |||
TDSP | Secondary off to primary on dead time | SP = VREF | –5.0 | 0 | 7.5 | ns |
SP = 20 kΩ | 33 | 43 | 55 | |||
SP = 20 kΩ, 25 °C | 39 | 43 | 48 |