SLUSEX2A September 2025 – September 2025 UCC27734 , UCC27735
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | 14D | 8D | ||
| HB | 13 | 8 | I | High-side floating supply. Bypass this pin to HS with a suitable capacitor to sustain boot-strap circuit operation in the desired application, typically 10× bigger than gate capacitance. |
| HI | 1 | 1 | I | Logic input for high-side driver. If HI is unbiased or floating, HO is held low. |
| EN/NC | 4 | – | I | Enable input for high-side and low-side driver. This pin biased low, disables both HO and LO regardless of HI and LI state, This pin biased high or floating enables both HO and LO. |
| HO | 12 | 7 | O | High-side driver output. |
| HS | 11 | 6 | – | Return for high-side floating supply. |
| LI | 2 | 2 | I | Logic input for low-side driver. If LI is unbiased or floating, LO is held low. |
| LO | 6 | 4 | O | Low-side driver output. |
| NC | 8, 9, 10, 14 | – | – | No connection. |
| VDD | 7 | 5 | I | Bias supply input. Power supply for the input logic side of the device and also low-side driver output. Bypass this pin to VSS with typical 1µF SMD capacitor (typically CVDD needs to be 10 × CBOOT). If shunt resistor used between COM and VSS, then also bypass this pin to COM with a 100nF SMD capacitor |
| COM | 5 | 3 | – | Return for low-side driver output. Internally tied to VSS in UCC27734. |
| VSS | 3 | – | – | Logic ground. |