ZHCSQE6 October 2023 UCC27332-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 3 | I | Enable or disable control pin. If not used, connect to VDD. |
| GND | 4,5 | G | Device ground or reference |
| IN | 2 | I | Non-inverting PWM input |
| OUT | 6,7 | O | Output of the driver |
| VDD | 1,8 | P | Driver bias supply. Connect the positive node of the voltage source to this pin through an impedance for high common mode noise rejection. Bypass this pin with two ceramic capacitors, generally >=1 µF and 0.1 µF, which are referenced to GND pin of this device. |
| Thermal Pad | — | Connect to GND through large
copper plane. This pad is not a low-impedance path to GND. |
|