ZHCSQE6 October 2023 UCC27332-Q1
PRODUCTION DATA
The figures below show the switching characteristic for the UCC27332-Q1. The test condion: load capacitance is 1.8 nF, gate resistor is 0 Ω, driver supply voltage is 12 V, switching frequency is 100 kHz.
| Cload = 1.8 nF Fsw = 100 kHz, driver supply voltage = 12 V, gate resistor = 0 Ω |
| Cload = 1.8 nF, Fsw = 100 kHz, driver supply voltage = 12 V, gate resistor =0 Ω |