ZHCSTX9I September 2002 – November 2023 UCC27321 , UCC27322 , UCC37321 , UCC37322
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT (IN) | ||||||
| VIN_H, logic 1 input threshold | 1.6 | 2.2 | 2.5 | V | ||
| VIN_L, logic 0 input threshold | 0.8 | 1.2 | 1.5 | V | ||
| Input current | 0 V ≤ VIN ≤ VDD | –10 | 0 | 10 | µA | |
| OUTPUT (OUT) | ||||||
| Peak output current(1) | VDD = 14 V, | 9 | A | |||
| Output resistance high(2) | IOUT = –10 mA | 0.6 | 1.5 | Ω | ||
| Output resistance low(2) | IOUT = 10 mA | 0.4 | 1 | Ω | ||
| OVERALL | ||||||
| IDD, static operating current | UCC37321 UCC27321 | IN = LOW, EN = LOW, VDD = 15 V | 150 | 225 | µA | |
| IN = HIGH, EN = LOW, VDD = 15 V | 440 | 650 | ||||
| IN = LOW, EN = HIGH, VDD = 15 V | 370 | 550 | ||||
| IN = HIGH, EN = HIGH, VDD = 15 V | 370 | 550 | ||||
| UCC37322 UCC27322 | IN = LOW, EN = LOW, VDD = 15 V | 150 | 225 | |||
| IN = HIGH, EN = LOW, VDD = 15 V | 450 | 650 | ||||
| IN = LOW, EN = HIGH, VDD = 15 V | 75 | 125 | ||||
| IN = HIGH, EN = HIGH, VDD = 15 V | 675 | 1000 | ||||
| ENABLE (ENBL) | ||||||
| VEN_H, high-level enable voltage | LOW to HIGH transition | 1.7 | 2.2 | 2.7 | V | |
| VEN_L, low-level enable voltage | HIGH to LOW transition | 1.1 | 1.6 | 2 | V | |
| Hysteresis | 0.25 | 0.55 | 0.90 | |||
| RENBL, enable impedance | VDD = 14 V, ENBL = GND | 75 | 100 | 135 | kΩ | |