ZHCSLG6B June   2020  – April 2022 UCC27288
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Start-up and UVLO
      2. 7.3.2 Input Stages
      3. 7.3.3 Level Shifter
      4. 7.3.4 Output Stage
      5. 7.3.5 Negative Voltage Transients
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
        1. 8.2.2.1 Select Bootstrap and VDD Capacitor
        2. 8.2.2.2 External Bootstrap Diode and Series Resistor
        3. 8.2.2.3 Estimate Driver Power Losses
        4. 8.2.2.4 Selecting External Gate Resistor
        5. 8.2.2.5 Delays and Pulse Width
        6. 8.2.2.6 VDD and Input Filter
        7. 8.2.2.7 Transient Protection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 Trademarks
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application Curves

To minimize the switching losses in power supplies, turn-ON and turn-OFF of the power MOSFETs need to be as fast as possible. Higher the drive current capability of the driver, faster the switching. Therefore, the UCC27288 is designed with high drive current capability and low resistance of the output stages. One of the common way to test the drive capability of the gate driver device , is to test it under heavy load. Rise time and fall time of the outputs would provide idea of drive capability of the gate driver device. There must not be any resistance in this test circuit. Figure 8-3 and Figure 8-4 shows rise time and fall time of HO respectively of UCC27288. Figure 8-5 and Figure 8-6 shows rise time and fall time of LO respectively of UCC27288. For accuracy purpose, the VDD and HB pin of the gate driver device were connected together. HS and VSS pins are also connected together for this test.

Peak current capability can be estimated using the fastest dV/dt along the rise and fall curve of the plot. This method is also useful in comparing performance of two or more gate driver devices.

As explained in Section 8.2.2.5, propagation delay plays an important role in reliable operation of many applications. Figure 8-7 and Figure 8-8

Figure 8-8 shows propagation delay and delay matching of UCC27288.

GUID-CCEC07D0-F9C9-431B-B8B4-261A9ABB279E-low.gif
VDD=VHB=6 V, HS=VSS CLOAD=10 nF Ch4=HO
Figure 8-3 HO Rise Time
GUID-3515D43F-4A67-4916-9C45-850362D08965-low.gif
VDD=VHB=6 V, HS=VSS CLOAD=10 nF Ch4=LO
Figure 8-5 LO Rise Time
GUID-96E56BAF-7A9A-4439-A539-915EACBDF127-low.gif
VDD=6 V CLOAD=2 nF Ch1=HI Ch2=LI Ch3=HO Ch4=LO
Figure 8-7 Propagation Delay and Delay Matching
GUID-788ABC97-2C2E-4725-84FA-A08A1DC7F52C-low.gif
VDD=10V Vin=100V CL=1nF Ch1=HI Ch2=LI Ch3=HO Ch4=LO
Figure 8-9 Input Negative Voltage
GUID-47C74997-7A4B-46E7-97D3-59048B3E5EA6-low.gif
VDD=VHB=6 V, HS=VSS CLOAD=10 nF Ch4=HO
Figure 8-4 HO Fall Time
GUID-0C2F6806-04DA-4920-A3F7-A54EC132ABE0-low.gif
VDD=VHB=6 V, HS=VSS CLOAD=10 nF Ch4=LO
Figure 8-6 LO Fall Time
GUID-EC957344-C3BA-466E-8A00-7EF290619E07-low.gif
VDD=6 V CLOAD=2 nF Ch1=HI Ch2=LI Ch3=HO Ch4=LO
Figure 8-8 Propagation Delay and Delay Matching