ZHCSK96D September 2019 – October 2022 UCC27282-Q1
PRODUCTION DATA
Unless otherwise specified VVDD=VHB = 12 V, VHS=VVSS = 0 V, No load on outputs
VHI = VLI = 0 V |
VEN = 0 V | ||
IO=-100mA |
IO=-100mA |
CL=1800pF |
CL=1800pF |
CL=100nF |
VHI = VLI = 0 V |
VHB=VHS=100V |
IO=100mA |
IO=100mA |
CL=1800pF |
CL=1800pF |
CL=100nF |