ZHCSK96D September 2019 – October 2022 UCC27282-Q1
PRODUCTION DATA
When the device is enabled, the device operates in normal mode and UVLO mode. See Section 7.3.2 for more information on UVLO operation mode. In normal mode when the VDD and VHB–HS are above UVLO threshold, the output stage is dependent on the states of the EN, HI and LI pins. The output HO and LO will be low if input state is floating.
EN | HI | LI | HO (1) | LO (2) |
---|---|---|---|---|
L | H | H | L | L |
L | H | L | L | |
H | L | L | L | |
L | L | L | L | |
H | H | H | L | L |
L | H | L | H | |
H | L | H | L | |
L | L | L | L | |
H | Floating | L | L | L |
Floating | H | L | H | |
L | Floating | L | L | |
H | Floating | H | L | |
Floating | Floating | Floating | L | L |