ZHCSK96D September 2019 – October 2022 UCC27282-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS | ||||||
tDLFF | VLI falling to VLO falling | See Section 6.7 | 16 | 30 | ns | |
tDHFF | VHI falling to VHO falling | See Section 6.7 | 16 | 30 | ns | |
tDLRR | VLI rising to VLO rising | See Section 6.7 | 16 | 30 | ns | |
tDHRR | VHI rising to VHO rising | See Section 6.7 | 16 | 30 | ns | |
DELAY MATCHING | ||||||
tMON | From LO being ON to HO being OFF | See Section 6.7 | 1 | 7 | ns | |
tMOFF | From LO being OFF to HO being ON | See Section 6.7 | 1 | 7 | ns | |
OUTPUT RISE AND FALL TIME | ||||||
tR | LO, HO rise time | CLOAD = 1800 pF, 10% to 90% | 12 | ns | ||
tF | LO, HO fall time | CLOAD = 1800 pF, 90% to 10% | 10 | ns | ||
tR | LO, HO (3 V to 9 V) rise time | CLOAD = 0.1 μF, 30% to 70% | 0.33 | 0.6 | μs | |
tF | LO, HO (3 V to 9 V) fall time | CLOAD = 0.1 μF, 70% to 30% | 0.23 | 0.6 | μs | |
MISCELLANEOUS | ||||||
TPW,min | Minimum input pulse width that changes the output | 20 | ns | |||
Bootstrap diode turnoff time(1) | IF = 20 mA, IREV = 0.5 A | 50 | ns |