ZHCSK29B september 2019 – october 2020 UCC23511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation on input and output | VCC = 20 V, IF= 10mA 10-kHz, 50% duty cycle, square wave,180-nF load, TA=25oC | 750 | mW | ||
| PD1 | Maximum input power dissipation(1) | 10 | mW | |||
| PD2 | Maximum output power dissipation | 740 | mW | |||