ZHCSK29B september 2019 – october 2020 UCC23511
PRODUCTION DATA
Figure 7-2 shows the circuit used to measure the output drive currents IOH and IOL. A series resistor of 6 Ω and a load capacitance of 180 nF are used at the output. The peak dv/dt of the capacitor voltage is measured in order to determine the peak source and sink currents of the gate driver.