ZHCSK80B september 2019 – october 2020 UCC23313
PRODUCTION DATA
The input resistor limits the current that flows into the e-diode when it is forward biased. The threshold current IFLH is 2.8 mA typ. The recommended operating range for the forward current is 7 mA to 16 mA (e-diode ON). All the electrical specifications are guaranteed in this range. The resistor should be selected such that for typical operating conditions, IF is 10 mA. Following are the list of factors that will affect the exact value of this current:
Figure 9-2 Configuration 1: Driving the input stage of
UCC23313 with a single NMOS and split
resistorsDriving the input stage of UCC23313 using a single buffer is shown in Figure 9-3 and using 2 buffers is shown in Figure 9-4
Figure 9-3 Configuration 2: Driving the input stage of
UCC23313 with one Buffer and split
resistors
Figure 9-4 Configuration 3: Driving the input stage of
UCC23313 with 2 buffers and split
resistorsTable 9-2 shows the range of values for REXT for the 3 different configurations shown in Figure 9-2, Figure 9-3 and Figure 9-4.The assumptions used in deriving the range for REXT are as follows:
| REXT Ω | |||
|---|---|---|---|
Configuration | Min | Typ | Max |
| Single NMOS and REXT | 218 | 290 | 331 |
| Single Buffer and REXT | 204 | 272 | 311 |
| Two Buffers and REXT | 194 | 259 | 294 |