ZHCSKA3D September 2019 – November 2023 UCC21750-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VCC UVLO THRESHOLD AND DELAY | |||||||
| VVCC_ON | VCC–GND | 2.55 | 2.7 | 2.85 | V | ||
| VVCC_OFF | 2.35 | 2.5 | 2.65 | ||||
| VVCC_HYS | 0.2 | ||||||
| tVCCFIL | VCC UVLO Deglitch time | 10 | µs | ||||
| tVCC+ to OUT | VCC UVLO on delay to output high | IN+ = VCC, IN– = GND | 28 | 37.8 | 50 | ||
| tVCC– to OUT | VCC UVLO off delay to output low | 5 | 10 | 15 | |||
| tVCC+ to RDY | VCC UVLO on delay to RDY high | RST/EN = VCC | 30 | 37.8 | 50 | ||
| tVCC– to RDY | VCC UVLO off delay to RDY low | 5 | 10 | 15 | |||
| VDD UVLO THRESHOLD AND DELAY | |||||||
| VVDD_ON | VDD–COM | 10.5 | 12.0 | 12.8 | V | ||
| VVDD_OFF | 9.9 | 10.7 | 11.8 | ||||
| VVDD_HYS | 0.8 | ||||||
| tVDDFIL | VDD UVLO Deglitch time | 5 | µs | ||||
| tVDD+ to OUT | VDD UVLO on delay to output high | IN+ = VCC, IN– = GND | 2 | 5 | 8 | ||
| tVDD– to OUT | VDD UVLO off delay to output low | 5 | 10 | ||||
| tVDD+ to RDY | VDD UVLO on delay to RDY high | RST/EN = FLT=High | 10 | 15 | |||
| tVDD– to RDY | VDD UVLO off delay to RDY low | 10 | 15 | ||||
| VCC, VDD QUIESCENT CURRENT | |||||||
| IVCCQ | VCC quiescent current | OUT(H) = High, fS = 0Hz, AIN = 2 V | 2.5 | 3 | 4 | mA | |
| OUT(L) = Low, fS = 0Hz, AIN = 2 V | 1.45 | 2 | 2.75 | ||||
| IVDDQ | VDD quiescent current | OUT(H) = High, fS = 0Hz, AIN = 2 V | 3.6 | 4 | 5.9 | mA | |
| OUT(L) = Low, fS = 0Hz, AIN = 2 V | 3.1 | 3.7 | 5.3 | ||||
| LOGIC INPUTS — IN+, IN– and RST/EN | |||||||
| VINH | Input high threshold | VCC = 3.3 V | 1.85 | 2.31 | V | ||
| VINL | Input low threshold | VCC = 3.3 V | 0.99 | 1.52 | V | ||
| VINHYS | Input threshold hysteresis | VCC = 3.3 V | 0.33 | V | |||
| IIH | Input high level input leakage current | VIN = VCC | 90 | µA | |||
| IIL | Input low level input leakage | VIN = GND | –90 | µA | |||
| RIND | Input pins pull down resistance | see Detailed Description for more information | 55 | kΩ | |||
| RINU | Input pins pull up resistance | see Detailed Description for more information | 55 | ||||
| TINFIL | IN+, IN– and RST/EN deglitch (ON and OFF) filter time | fS = 50 kHz | 28 | 40 | 60 | ns | |
| TRSTFIL | Deglitch filter time to reset /FLT | 400 | 650 | 800 | ns | ||
| GATE DRIVER STAGE | |||||||
| IOUT, IOUTH | Peak source current | CL = 0.18 µF, fS = 1 kHz | 10 | A | |||
| IOUT, IOUTL | Peak sink current | 10 | A | ||||
| ROUTH(3) | Output pull-up resistance | IOUT = –0.1 A | 2.5 | Ω | |||
| ROUTL | Output pull-down resistance | IOUT = 0.1 A | 0.3 | Ω | |||
| VOUTH | High level output voltage | IOUT = –0.2 A, VDD = 18 V | 17.5 | V | |||
| VOUTL | Low level output voltage | IOUT = 0.2 A | 60 | mV | |||
| ACTIVE PULLDOWN | |||||||
| VOUTPD | Output active pull down on OUT, OUTL | IOUTL or IOUT = 0.1 × IOUT(L)(tpy), VDD=OPEN, VEE=COM | 1.5 | 2 | 2.5 | V | |
| INTERNAL ACTIVE MILLER CLAMP | |||||||
| VCLMPTH | Miller clamp threshold voltage | Reference to VEE | 1.5 | 2.0 | 2.5 | V | |
| VCLMPI | Output low clamp voltage | ICLMPI = 1 A | VEE + 0.5 | V | |||
| ICLMPI | Output low clamp current | VCLMPI = 0 V, VEE = –2.5 V | 4 | A | |||
| RCLMPI | Miller clamp pull down resistance | ICLMPI = 0.2 A | 0.6 | Ω | |||
| tDCLMPI | Miller clamp ON delay time | CL = 1.8 nF | 15 | 50 | ns | ||
| SHORT CIRCUIT CLAMPING | |||||||
| VCLP-OUT(H) | VOUT–VDD, VOUTH–VDD | OUT = Low, IOUT(H) = 500 mA, tCLP =1 0 us | 0.9 | V | |||
| VCLP-OUT(L) | VOUT–VDD, VOUTL–VDD | OUT = High, IOUT(L) = 500 mA, tCLP = 10 us | 1.8 | V | |||
| VCLP-CLMPI | VCLMPI–VDD | OUT = High, ICLMPI = 20 mA, tCLP = 10 us | 1.0 | V | |||
| DESAT PROTECTION | |||||||
| ICHG | Blanking capacitor charge current | VDESAT = 2.0 V | 430 | 500 | 570 | µA | |
| IDCHG | Blanking capacitor discharge current | VDESAT = 6.0 V | 10 | 15 | mA | ||
| VDESAT | Detection Threshold | 8.5 | 9.15 | 9.8 | V | ||
| tDESATLEB | Leading edge blank time | 200 | ns | ||||
| tDESATFIL | DESAT deglitch filter | 50 | 140 | 230 | ns | ||
| tDESATOFF | DESAT propagation delay to OUT(L) 90% | 150 | 200 | 300 | ns | ||
| tDESATFLT | DESAT to FLT low delay | 400 | 580 | 750 | ns | ||
| INTERNAL SOFT TURN-OFF | |||||||
| ISTO | Soft turn-off current on fault conditions | VDD-VEE=20V, VOUTL-COM=8V | 250 | 400 | 570 | mA | |
| ISOLATED TEMPERATURE SENSE AND MONITOR (AIN–APWM) | |||||||
| VAIN | Analog sensing voltage range | 0.6 | 4.5 | V | |||
| IAIN | Internal current source |
VAIN = 2.5 V, -40°C < TJ< 150°C |
196 | 200 | 209 | µA | |
| fAPWM | APWM output frequency | VAIN = 2.5 V | 380 | 400 | 420 | kHz | |
| BWAIN | AIN–APWM bandwidth | 10 | kHz | ||||
| DAPWM | APWM Dutycycle | VAIN = 0.6 V | 86.5 | 88 | 89.5 | % | |
| VAIN = 2.5 V | 48.5 | 50 | 51.5 | ||||
| VAIN = 4.5 V | 7.5 | 10 | 11.5 | ||||
| FLT AND RDY REPORTING | |||||||
| tRDYHLD | VDD UVLO RDY low minimum holding time | 0.55 | 1 | ms | |||
| tFLTMUTE | Output mute time on fault | Reset fault through RST/EN | 0.55 | 1 | ms | ||
| RODON | Open drain output on resistance | IODON = 5 mA | 30 | Ω | |||
| VODL | Open drain low output voltage | IODON = 5 mA | 0.3 | V | |||
| COMMON MODE TRANSIENT IMMUNITY | |||||||
| CMTI | Common-mode transient immunity | 150 | V/ns | ||||