SLUSG57 July 2025 UCC21351-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENTS | ||||||
| IVCC | VCC quiescent current | VINx = 0 V, EN = VCC; VCC=3.3V | 1.4 | 2 | mA | |
| VINx = 0 V, EN = VCC; VCC=5V | 1.4 | 2 | ||||
| VINx = VCC, EN = VCC; VCC=3.3V | 4.2 | 4.8 | ||||
| VINx = VCC, EN = VCC; VCC=5V | 4.2 | 4.8 | ||||
| VINx PWM at 0V to VCC at fSW = 500kHz, EN = VCC; VCC=3.3V | 2.7 | 3.2 | ||||
| VINx PWM at 0V to VCC at fSW = 500kHz, EN = VCC; VCC=5V | 2.7 | 3.2 | ||||
| IVDDx | VDDx quiescent current | VINx = 0 V, EN = VCC; | 1.2 | 2 | mA | |
| VINx = 0 V, EN = VCC; VDD=25V | 1.4 | 2.3 | ||||
| VINx = VCC, EN = VCC; | 1.4 | 2.2 | ||||
| VINx = VCC, EN = VCC; VDD=25V | 1.5 | 2.5 | ||||
| VINx PWM at 0V to VCC at fSW = 500kHz, EN = VCC; | 2.7 | 4.4 | ||||
| VINx PWM at 0V to VCC at fSW = 500kHz, EN = VCC; VDD=25V | 2.7 | 4.4 | ||||
| VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
| VVCC_ON | VCC UVLO Rising Threshold | 2.55 | 2.7 | 2.85 | V | |
| VVCC_OFF | VCC UVLO Falling Threshold | 2.35 | 2.5 | 2.65 | ||
| VVCC_HYS | VCC UVLO Threshold Hysteresis | 0.2 | ||||
| tVCC+ to OUT | VCC UVLO ON Delay | 18 | 42 | 80 | µs | |
| tVCC– to OUT | VCC UVLO OFF Delay | 0.5 | 1.2 | 7 | ||
| tVCCFIL | VCC UVLO Deglitch Filter | 0.4 | 0.9 | 3.1 | ||
| VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS AND DELAY | ||||||
| VVDD_ON | VDDx UVLO Rising Threshold | 12-V UVLO Option (Metal Option) | 11.7 | 12.5 | 13.3 | V |
| VVDD_OFF | VDDx UVLO Falling Threshold | 10.7 | 11.5 | 12.3 | ||
| VVDD_HYS | VDDx UVLO Threshold Hysteresis | 1.0 | ||||
| VVDD_ON | VDDx UVLO Rising Threshold | 17-V UVLO Option (Metal Option) | 16.4 | 17.6 | 18.8 | V |
| VVDD_OFF | VDDx UVLO Falling Threshold | 15.4 | 16.6 | 17.8 | V | |
| VVDD_HYS | VDDx UVLO Threshold Hysteresis | 1.0 | V | |||
| tVDD+ to OUT | VDDx UVLO ON Delay | 10 | µs | |||
| tVDD– to OUT | VDDx UVLO OFF Delay | 0.1 | 0.5 | 2 | ||
| tVDDFIL | VDDx UVLO Deglitch Filter | 0.1 | 0.17 | |||
| INA, INB, AND EN/ | ||||||
| VINx_H, , VEN_H |
Input High Threshold Voltage | 2 | 2.3 | V | ||
| VINx_L, , VEN_L |
Input Low Threshold Voltage | 0.8 | 1 | |||
| VINx_HYS, , VEN_HYS |
Input Threshold Hysteresis | 1 | ||||
| RINxD | INx Pin Pull Down Resistance | INx = 3.3V | 50 | 90 | 185 | kΩ |
| RENU | EN Pin Pull Down Resistance | EN = 3.3V | 50 | 90 | 185 | kΩ |
| OUTPUT DRIVER STAGE | ||||||
| IO+ | Peak Output Source Current | CVDDx = 10 µF, CL = 0.22 µF, f = 1 kHz | –4 | A | ||
| IO– | Peak Output Sink Current | CVDDx = 10 µF, CL = 0.22 µF, f = 1 kHz | 6 | A | ||
| ROH | Pull up resistance. ROH does not represent drive pull-up performance. See Section 8.3.4 for details. | IOUTx = –0.05A | 5 | Ω | ||
| ROL | Pull down resistance | IOUTx = 0.05A | 0.55 | |||
| ACTIVE PULL-DOWN | ||||||
| VOUTPD | Output Active Pull Down on OUTx | IOUT = 200mA, VDDx floating and unpowered. | 1.6 | 2 | V | |
| VOUTPD | Output Active Pull Down on OUTx | IOUT = 200mA, CVDD=100nF and unpowered. | 1.6 | 2 | V | |
| DEADTIME AND OVERLAP PROGRAMMING | ||||||
| DTS | Disable DT Function | DT pin open or pull DT pin to VCC | Output overlapping determined by INA, INB | - | ||
| Deadtime Programming for RDT≤0.15kΩ | RDT=0~0.15kΩ | -6 | 0.2 | 6 | ns | |
| Deadtime Programming for 1.7kΩ≤RDT≤100kΩ DT (ns) = 8.6×RDT(kΩ) + 13 |
RDT = 10 kΩ | 86 | 99 | 112 | ns | |
| RDT = 20 kΩ | 167 | 185 | 203 | |||
| RDT = 50 kΩ | 399 | 443 | 487 | |||