ZHCSIV0B September 2018 – November 2021 TVS1401
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ILEAK | Leakage Current | Measured at VIN = ±VRWM, TA = 27°C | 1.1 | 30 | nA | |
| Measured at VIN = ±VRWM, TA = 85°C | 260 | |||||
| VBR | Break-down Voltage | IIN = ±1mA | 17.1 | 17.6 | V | |
| VCLAMP | Clamp Voltage | ±Ipp IEC 61000-4-5 Surge (8/20 µs), VIN = 0 V before surge, TA = 27°C | 20.5 | 22.2 | V | |
| ±IPP IEC 61000-4-5 Surge (8/20 µs), VIN =±VRWM before surge, TA = 125°C | 23.55 | |||||
| RDYN | 8/20 µs surge dynamic resistance | Calculated from VCLAMP at .5*IPP and IPP surge current, TA = 25°C | 70 | mΩ | ||
| CIN | Input pin capacitance | VIN = VRWM, f = 1 MHz, 30 mVpp, IO to GND | 68 | pF | ||
| SR | Maximum Slew Rate | 0-±VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, TA = 27°C | 2.5 | V/µs | ||
| 0-±VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, TA = 85°C | 1 | |||||