ZHCSIV0B September 2018 – November 2021 TVS1401
PRODUCTION DATA
The TVS1401 is a clamping device so there is no need to power it. To ensure the device functions properly, do not violate the recommended VIN voltage range (-14 V to 14 V).