ZHCSTF0B February 2019 – October 2023 TUSB2E22
PRODUCTION DATA
RESETB pin is active low reset pin and can also be used as a power down pin.
TUSB2E22 does not have power supply sequence requirements between VDD3V3 and VDD1V8.
Maximum VDD3V3 and VDD1V8 ramp time to reach minimum supply voltages should be 2 ms.
Internal power on reset circuit along with the external RESETB input pin allows for proper initialization when RESETB is de-asserted high prior to the power rails being valid. If RESETB de-assert high before the power supplies are stable, internal power on reset circuit will hold off internal reset until the supplies are stable.
Upon de-assertion of RESETB followed by internally generated reset signal and 1ms delay, CROSS pin is sampled and latched.
Upon de-assertion of RESETB and after t_RH_READY, TUSB2E22 will enable and enter default state and be ready to accept eUSB2 packets. Each repeater will either be in host repeater mode or device repeater mode depending on the receipt of either host mode enable or peripheral mode enable.