ZHCSTF0C February 2019 – August 2024 TUSB2E22
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD3V3 | Supply voltage (VDD3V3) | 3.0 | 3.3 | 3.6 | V |
| VDD1V8 | Analog Supply voltage (VDD1V8) | 1.62 | 1.8 | 1.98 | V |
| TA | Operating free-air temperature | -20 | 85 | °C | |
| TJ | Junction temperature | -20 | 105 | °C | |
| TCASE | Case temperature | -20 | 105 | °C | |
| TPCB | PCB temperature (1mm away from the device) | -20 | 92 | °C | |