7 |
AUX_SNOOP_DISABLE |
R/W |
0x0 |
Controls whether DP lanes are enabled based on AUX snooped value or registers.
0x0 = AUX snoop enabled.
0x1 = AUX snoop disabled. DP lanes are controlled by registers.
|
6 |
RESERVED |
R |
0x0 |
Reserved
|
5-4 |
AUX_SBU_OVR |
R/W |
0x0 |
This field overrides the AUXP/N to SBU1/2 connect and disconnect based on CTL1 and FLIP. Changing this field to 01b or 10b will allow traffic to pass through AUX to SBU regardless of the state of CTLSEL1 and FLIPSEL register.
0x0 = AUX to SBU connection determined by CTLSEL1 and FLIPSEL
0x1 = AUXP -> SBU1 and AUXN -> SBU2
0x2 = AUXP -> SBU2 and AUXN -> SBU1
0x3 = AUX to SBU open.
|
3 |
DP3_DISABLE |
R/W |
0x0 |
When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 3. When AUX_SNOOP_DISABLE = 0b, changes to this field will have no effect on lane 3 functionality.
0x0 = DP Lane 3 enabled.
0x1 = DP Lane 3 disabled.
|
2 |
DP2_DISABLE |
R/W |
0x0 |
When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 2. When AUX_SNOOP_DISABLE = 0b, changes to this field will have no effect on lane 2 functionality.
0x0 = DP Lane 2 enabled.
0x1 = DP Lane 2 disabled.
|
1 |
DP1_DISABLE |
R/W |
0x0 |
When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 1. When AUX_SNOOP_DISABLE = 0b, changes to this field will have no effect on lane 1 functionality.
0x0 = DP Lane 1 enabled.
0x1 = DP Lane 1 disabled.
|
0 |
DP0_DISABLE |
R/W |
0x0 |
When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 0. When AUX_SNOOP_DISABLE = 0b, changes to this field will have no effect on lane 0 functionality.
0x0 = DP Lane 0 enabled.
0x1 = DP Lane 0 disabled.
|