ZHCSMM6 April 2022 TUSB1142
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C | ||||||
fSCL | I2C clock frequency | 1 | MHz | |||
tBUF | Bus free time between START and STOP conditions | Refer to Figure 6-2 | 0.5 | µs | ||
tHD_STA | Hold time after repeated START condition. After this period, the first clock pulse is generated | Refer to Figure 6-2 | 0.26 | µs | ||
tLOW | Low period of the I2C clock | Refer to Figure 6-2 | 0.5 | µs | ||
tHIGH | High period of the I2C clock | Refer to Figure 6-2 | 0.26 | µs | ||
tSU_STA | Setup time for a repeated START condition | Refer to Figure 6-2 | 0.26 | µs | ||
tHD_DAT | Data hold time | Refer to Figure 6-2 | 0 | µs | ||
tSU_DAT | Data setup time | Refer to Figure 6-2 | 50 | ns | ||
tR | Rise time of both SDA and SCL signals | Refer to Figure 6-2 | 120 | ns | ||
tF | Fall time of both SDA and SCL signals | Refer to Figure 6-2 | 20 × (V(I2C)/5.5 V) | 120 | ns | |
tSU_STO | Setup time for STOP condition | Refer to Figure 6-2 | 0.26 | µs | ||
Cb | Capacitive load for each bus line | 150 | pF |