ZHCSMM6A April 2022 – May 2024 TUSB1142
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Main power supply | 3.0 | 3.3 | 3.6 | V |
| Main supply ramp requirement | 0.1 | 50 | ms | ||
| V(I2C) | Supply that external resistors are pulled up to for both SDA and SCL pins | 1.7 | 3.6 | V | |
| V(PSN) | Supply Noise on VCC pins (less than 4MHz) | 50 | mVpp | ||
| TA | TUSB1142 Operating free-air temperature | 0 | 70 | °C | |
| TUSB1142I Operating free-air temperature | -40 | 85 | °C |