ZHCSMM6A April 2022 – May 2024 TUSB1142
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| USB3.1 | ||||||
| tIDLEEntry | Delay from U0 to electrical idle | Refer to Figure 5-4. | 10 | ns | ||
| tIDELExit_U1 | U1 exit time: break in electrical idle to the transmission of LFPS | Refer to Figure 5-4. | 1 | ns | ||
| tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | Refer to Figure 5-4. | 10 | µs | ||
| tRXDET_INTVL | RX detect interval while in Disconnect | 12 | ms | |||
| tIDLEExit_DISC | Disconnect Exit Time | 10 | µs | |||
| tExit_SHTDN | Shutdown Exit Time | 0.75 | ms | |||
| tAEQ_FULL_DONE | Maximum time to obtain optimum EQ setting when operating in Full AEQ mode. | 400 | µs | |||
| tAEQ_FAST_DONE | Maximum time to determine appropriate EQ setting when operating in Fast AEQ mode. | 60 | µs | |||
| tDIFF_DLY | Differential Propagation Delay | Refer to Figure 5-3. | 300 | ps | ||
| tR, tF | Output Rise/Fall time | 20%-80% of differential voltage measured 1.7 inch from the output pin; Refer to Figure 5-5. | 30 | ps | ||
| tRF_MM | Output Rise/Fall time mismatch | 20%-80% of differential voltage measured 1.7 inch from the output pin | 2.6 | ps | ||
| Power-up | ||||||
| tEN_LOW | EN pin held low after supply reaches VCC(min) | Refer to Figure 5-1 | 5 | ms | ||
| tCFG_SU | CFG(1) high | Refer to Figure 5-1 | 250 | µs | ||
| tCFG_HD | CFG(1) high | Refer to Figure 5-1 | 500 | µs | ||