ZHCSMM7 April 2022 TUSB1004
PRODUCTION DATA
The MODE pin selects between between I2C mode and pin-strap mode. Refer to Table 7-4 for details.
In I2C mode, the TUSB1004 supports either 1.8-V LVCMOS or 3.3-V LVCMOS signalling based on the sampled state of VIO_SEL pin.
MODE pin level | Description |
---|---|
0 | Pin-strap mode. |
R | Reserved |
F | I2C Mode |
1 | Reserved. |