ZHCSE12E June   2015  – October 2019 TS5A22362

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      典型应用原理图
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
    5. 6.5 Electrical Characteristics for 2.5-V Supply
    6. 6.6 Electrical Characteristics for 3.3-V Supply
    7. 6.7 Electrical Characteristics for 5-V Supply
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Negative Signaling Capacity
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCC(2) Supply voltage (3) –0.5 6 V
VNC
VNO
VCOM
Analog voltage (3)(4)(5) VCC – 6 VCC + 0.5 V
II/OK Analog port diode current VNC, VNO, VCOM < 0
or
VNC, VNO, VCOM > VCC
–50 50 mA
INC
INO
ICOM
ON-state switch current VNC, VNO, VCOM = 0 to VCC –150 150 mA
ON-state peak switch current (6) –300 300
INC(3)(7)(8)
INO(3)(7)(8)
ICOM(3)(7)(8)
ON-state switch current VNC, VNO, VCOM = 0 to VCC –350 350 mA
ON-state peak switch current (6) –500 500
VI Digital input voltage –0.5 6.5 V
IIK Digital input clamp current (3)(4) VI < 0 –50 50 mA
ICC
IGND
Continuous current through VCCor GND –100 100 mA
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
This value is limited to 5.5 V maximum.
Pulse at 1-ms duration < 10% duty cycle.
VCC = 3.0 V to 5.0 V, TA = –40°C to 85°C.
For YZP package only.