SCES707C August   2008  – December 2016 TS5A12301E

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3  Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - 5-V Supply
    6. 6.6 Electrical Characteristics - 3.3-V Supply
    7. 6.7 Electrical Characteristics - 2.5-V Supply
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Isolation
      2. 8.3.2 1.8-V Compatible Logic
      3. 8.3.3 Integrated Control Input Pulldown
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • ±8-kV Contact Discharge
      (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge
      (IEC 61000-4-2)

Applications

  • Cell Phones
  • PDAs
  • Portable Instrumentation
  • MP3 Players
  • Portable Media Players

Description

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TS5A12301E DSBGA (6) 1.16 mm × 0.76 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TS5A12301E logic_ces707.gif