ZHCSAQ2B January   2013  – April 2017 TS3A5223
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
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Digital Logic Translation
      2. 8.3.2 Break-Before-Make
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings(1)

Specified at TA= –40°C to 85°C unless otherwise noted.
VALUE UNIT
MIN MAX
VCC Positive DC supply voltage –0.3 4.3(2) V
VCOM
VNO
VNC
Analog voltage –0.3 4.3(2) V
ICOM
INO
INC
On-state switch continuous current ±300 mA
ICOM
INO
INC
On-state switch peak current (1ms pulse at 10% duty cycle) ±500 mA
PD Total device power dissipation at
TA = 85°C
10-µQFN RSW 430 mW
TA Operating free-air ambient temperature range –40 85 °C
TJ Junction temperature range –55 150 °C
Tstg Storage temperature range –55 150 °C
Stresses beyond those listed under "Absolute Maximum Ratings" may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Not rated for continuous operation, 0.5% duty cycle at 1 kHz recommended

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Positive DC supply voltage 1.65 3.6 V
VCOM, VNO, VNC Analog voltage range 0 VCC V
VSEL1
VSEL2
Digital logic voltage 0 VCC V
TA Operating free-air ambient temperature range –40 85 ºC

Thermal Information

THERMAL METRIC(1) TS3A5223 UNIT
RSW (UQFN)
10 PINS
RθJA Junction-to-ambient thermal resistance 92.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 46.0 °C/W
RθJB Junction-to-board thermal resistance 44.5 °C/W
ψJT Junction-to-top characterization parameter 1.5 °C/W
ψJB Junction-to-board characterization parameter 44.5 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 31.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Specified over the recommended junction temperature range TA = TJ = –40°C to 85°C Typical values are at TA= TJ = 25°C (unless otherwise noted).
PARAMETER VCC (V) TEST CONDITIONS MIN TYP MAX UNIT
DC CHARACTERISTICS
VIH High-level Input voltage SEL1, SEL2 inputs 3.6 0.8 V
2.3 0.8
1.8 0.8
VIL Low-level Input voltage SEL1, SEL2 inputs 3.6 0.3 V
2.3 0.3
1.8 0.3
RON Switch ON Resistance 3.6 VS = 0 to VCC, IS = 100 mA,
VSEL = 1 V, 0 V
0.45 0.6 Ω
2.3 0.6 0.8
1.8 0.85 1.2
ΔRON Difference of on-state resistance between switches 3.6 VS = 2 V, 0.8 V, IS = 100 mA,
VSEL = 1 V, 0 V
0.05 Ω
RON-FLAT ON resistance flatness 3.6 VS = 0 to VCC, IS = 100mA,
VSEL = 1 V, 0 V
0.1 0.2 Ω
2.3 0.15 0.35
1.8 0.4 0.65
IOFF NC, NO pin leakage current when switch is off 3.6 VS = 0.3 or 3.0V, VCOM = 3 or 0.3 V 5 90 nA
IS(ON) NC, NO pin leakage current when switch is on 3.6 VS = 0.3 or 3.0V, VCOM = No Load 4 60 nA
ISEL Select pin input leakage current VS VS = 0 or 3.6 V 100 nA
ICC Quiescent supply current 3.6 VSEL = 0 or VCC 700 2000 nA
ICCLV Supply current change 3.6 VSEL = 1 V to VSEL = VCC 200 nA
SWITCHING PARAMETERS(1)(2)
tPHL Logic high to low propagation delay 3.6 RL = 50 Ω, CL = 35 pF 0.1 ns
2.5 0.2
1.8 0.2
tPLH Logic low to high propagation delay 3.6 RL = 50 Ω, CL = 35 pF 0.1 ns
2.5 0.2
1.8 0.2
tON Turn-ON time 2.3 - 3.6 RL = 50 Ω, CL = 35 pF, VS = 1.5 V 70 ns
tOFF Turn-OFF time 2.3 - 3.6 RL = 50 Ω, CL = 35 pF, VS = 1.5 V 75 ns
tBBM Break-before-make time delay 3.6 RL = 50 Ω, CL = 35 pF, VS = 1.5 V 2 8 ns
QINJ Charge Injection 3.6 CL = 1 nF, VS = 0 V 40 pC
AC CHARACTERISTICS
BW -3 dB Bandwidth 1.65 - 3.6 RL = 50 Ω, CL = 35 pF 80 MHz
VISO Channel OFF isolation 1.65 - 3.6 VS = 1 Vrms, f = 100 kHz –70 dB
VXtalk Channel-to-Channel Crosstalk 1.65 - 3.6 VS = 1 Vrms, f = 100kHz –75 dB
THD Total harmonic distortion 1.65 - 3.6 RL = 600 Ω, VSEL = 2 Vpk-pk,
f = 20 Hz to 20 kHz
0.01%
CSEL Select pin input capacitance 3.3 f = 1 MHz 3 pF
CON NC, NO, and COM input capacitance when switch is on 3.3 f = 1 MHz 115 pF
COFF NC, NO, and COM input capacitance when switch is off 3.3 f = 1 MHz 50 pF
Rise and Fall propagation delays, tPHL and tPLH, are measured between 50% values of the input and the corresponding output signal amplitude transition.
Specified by characterization only. Validated during qualification. Not measured in production testing.

Typical Characteristics

TS3A5223 rds_1p8.png
VCC = 1.8 V
Figure 1. On-Resistance vs Switch Input Voltage
TS3A5223 rds_3p0.png
VCC = 3 V
Figure 3. On-Resistance vs Switch Input Voltage
TS3A5223 rds_all_25C.png
TA = 25°C
Figure 5. On-Resistance vs. Switch Input Voltage
TS3A5223 rds_2p3.png
VCC = 2.3 V
Figure 2. On-Resistance vs Switch Input Voltage
TS3A5223 rds_3p6.png
VCC = 3.6 V
Figure 4. On-Resistance vs. Switch Input Voltage
TS3A5223 THD_PLOT.png
Figure 6. Total Harmonic Distortion