ZHCSJ92E October 2009 – September 2022 TS12A12511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA= 25°C | TA= –40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| ANALOG SWITCH | |||||||||
| Analog signal range | 0 | VCC | V | ||||||
| Ron | ON-state resistance | VNC =0 V to 10.8 V or VNO = 0 V to 10.8 V, ICOM = –10 mA, see Figure 7-1 | 5 | 5 | 8 | Ω | |||
| ΔRon | ON-state resistance match between channels | VNC = 0 V to 10.8 V or VNO = 0 V to 10.8 V, ICOM = –10 mA | 1.6 | 2.4 | 2.6 | Ω | |||
| Ron(flat) | ON-state resistance flatness | VNC = 3.3 V to 7V or VNO = 3.3 V to 7 V, ICOM = –10 mA | 1.7 | 1.8 | 3.2 | Ω | |||
| LEAKAGE CURRENTS | |||||||||
| INC(OFF), INO(OFF) | OFF leakage current | VNC = 0 V to 10.8 V or VNO = 0 V to 10.8 V, VCOM = 0 V to 10.8 V; see Figure 7-2 | –10 | ±0.5 | 10 | –50 | 50 | nA | |
| INC(ON), INO(ON) | ON leakage current | VNC = 0 V to 10.8V or VNO = 0 V to 10.8 V, VCOM = open; see Figure 7-3 | –10 | ±0.5 | 10 | –50 | 50 | nA | |
| DIGITAL INPUTS | |||||||||
| VINH | High-level input voltage | 5 | VCC | V | |||||
| VINL | Low-level input voltage | 0 | 0.8 | V | |||||
| IINL, IINH | Input current | VIN = VINL or VINH | ±0.005 | –0.1 | 0.1 | μA | |||
| CIN | Digital input capacitance | 2.7 | pF | ||||||
| DYNAMIC(1) | |||||||||
| tON | Turn-ON time | RL = 300 Ω, CL = 35 pF, VCOM = 3.3 V; see Figure 7-5 | 56 | 85 | 110 | ns | |||
| tOFF | Turn-OFF time | RL = 300 Ω, CL = 35 pF, VCOM = 3.3 V; see Figure 7-5 | 25 | 30 | 31 | ns | |||
| tBBM | Break-before-make time delay | RL = 300 Ω, CL = 35 pF, VNC = VNO = 3.3 V; see Figure 7-6 | 30 | 19 | ns | ||||
| QC | Charge injection | RGEN = VNC = VNO = 0 V, RGEN = 0 Ω, CL = 1 nF; see Figure 7-7 | 491 | pC | |||||
| OISO | OFF isolation | RL = 50 Ω, CL = 5 pF, f = 1 MHz, see Figure 7-8 | –70 | dB | |||||
| XTALK | Channel-to-channel crosstalk | RL = 50 Ω, CL = 5 pF, f = 1 MHz, see Figure 7-9 | –70 | dB | |||||
| BW | Bandwidth –3 dB | RL = 50 Ω, CL = 5 pF, see Figure 7-10 | 200 | MHz | |||||
| THD | Total harmonic distortion | RL = 600 Ω, CL = 15pF, VNO = 1 VRMS, f = 20 kHz; see Figure 7-11 | 0.04% | ||||||
| CNC(OFF), CINO(OFF) | NC, NO OFF capacitance | f = 1 MHz, see Figure 7-4 | 14 | pF | |||||
| CCOM(ON), CNC(ON), CNO(ON) | COM, NC, NO ON capacitance | f = 1 MHz, see Figure 7-4 | 55 | pF | |||||
| SUPPLY | |||||||||
| ICC | Positive supply current | 0.07 | 1 | μA | |||||