ZHCSJ92E October 2009 – September 2022 TS12A12511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA= 25°C | TA= –40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| ANALOG SWITCH | |||||||||
| Analog signal range | -VCC | VCC | V | ||||||
| RON | ON-state resistance | VNC = -4.5 V to +4.5 V or VNO = –4.5 V to 4.5 V, ICOM = –10 mA; see Figure 7-1 | 5 | 5 | 8 | Ω | |||
| ΔRON | ON-state resistance match between channels | VNC = -4.5 V to +4.5 V or VNO = -4.5 V to +4.5 V, ICOM = –10 mA | 1 | 1.2 | 1.6 | Ω | |||
| RON(flat) | ON-state resistance flatness | VNC = -3.3 V to +3.3 V or VNO = -3.3 V to +3.3 V, ICOM = –10 mA | 1.6 | 2.2 | 2.2 | Ω | |||
| LEAKAGE CURRENTS | |||||||||
| INC(OFF), INO(OFF) | OFF leakage current | VNC = -4.5 V to +4.5 V or VNO = -4.5 V to +4.5 V VCOM = -4.5 V to +4.5 V; see Figure 7-2 | –1 | ±0.5 | 1 | –50 | 50 | nA | |
| INC(ON), INO(ON) | ON leakage current | VNC = -4.5 V to +4.5 V or VNO = -4.5 V to +4.5 V VCOM = open; see Figure 7-3 | –1 | ±0.5 | 1 | –50 | 50 | nA | |
| DIGITAL INPUTS | |||||||||
| VINH | High-level input voltage | 2.4 | VCC | V | |||||
| VINL | Low-level input voltage | 0 | 0.8 | V | |||||
| IINL, IINH | Input current | VIN = VINL or VINH | 0.005 | –1 | 1 | μA | |||
| CIN | Control input capacitance | 2.5 | pF | ||||||
| DYNAMIC(1) | |||||||||
| tON | Turn-ON time | RL = 300 Ω, CL = 35 pF, VCOM = 3.3 V; see Figure 7-5 | 80 | 95 | 115 | ns | |||
| tOFF | Turn-OFF time | RL = 300 Ω, CL = 35 pF, VCOM = 3.3 V | 41 | 50 | 56 | ns | |||
| tBBM | Break-before-make time delay | RL = 300 Ω, CL = 35 pF, VNC = VNO = 3.3 V; see Figure 7-6 | 36 | 18 | ns | ||||
| QC | Charge injection | VNC = VNO = 0 V, RGEN = 0 Ω, CL = 1 nF; see Figure 7-7 | 26 | pC | |||||
| OISO | OFF isolation | RL = 50 Ω, CL = 5 pF, f = 1 MHz; see Figure 7-8 | –70 | dB | |||||
| XTALK | Channel-to-channel crosstalk | RL = 50 Ω, CL = 5 pF, f = 1 MHz, see Figure 7-9 | –70 | dB | |||||
| BW | Bandwidth –3 dB | RL = 50 Ω, CL = 5 pF; see Figure 7-10 | 93 | MHz | |||||
| THD | Total harmonic distortion | RL = 600 Ω, CL = 15pF, VNO = 1VRMS, f = 20 kHz; see Figure 7-11 | 0.004% | ||||||
| CNC(OFF), CNO(OFF) | NC, NO OFF capacitance | f = 1 MHz; see Figure 7-4 | 14 | pF | |||||
| CCOM(ON), CNC(ON), CNO(ON) | COM, NC, NO ON capacitance | f = 1 MHz; see Figure 7-4 | 60 | pF | |||||
| SUPPLY | |||||||||
| ICC | Positive supply current | 0.03 | 1 | μA | |||||