ZHCSR60B August 2007 – October 2022 TRSF3243
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VT+(valid) | Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, FORCEOFF = VCC | 2.7 | V | |
VT–(valid) | Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, FORCEOFF = VCC | –2.7 | V | |
VT(invalid) | Receiver input threshold for INVALID low-level output voltage |
FORCEON = GND, FORCEOFF = VCC | –0.3 | 0.3 | V |
VOH | INVALID high-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VCC |
VCC – 0.6 | V | |
VOL | INVALID low-level output voltage | IOL = 1.6 mA, FORCEON = GND, FORCEOFF = VCC |
0.4 | V |