ZHCSR60B August 2007 – October 2022 TRSF3243
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Maximum data rate (see Figure 7-1) |
RL = 3 kΩ, One DOUT switching |
CL = 1000 pF | 250 | kbit/s | ||||
| CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
| CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
| tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, | See Figure 7-2 | 25 | ns | ||
| SR(tr) | Slew rate, transition region (see Figure 7-1) |
CL = 150 pF to 1000 pF, | RL = 3 kΩ to 7 kΩ, | VCC = 3.3 V | 18 | 150 | V/μs | |