ZHCSR60B August 2007 – October 2022 TRSF3243
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| II | Input leakage current | FORCEOFF, FORCEON | ±0.01 | ±1 | μA | ||
| ICC | Supply current | Auto-powerdown disabled | No
load, FORCEOFF and FORCEON = VCC For DB and PW package |
0.3 | 1.2 | mA | |
| Auto-powerdown disabled | No
load, FORCEOFF and FORCEON = VCC For DW package |
0.3 | 1 | mA | |||
| Powered off | No load, FORCEOFF = GND | 1 | 10 | μA | |||
| Auto-powerdown enabled | No
load, FORCEOFF = VCC, FORCEON = GND, All RIN are open or grounded, All DIN are grounded |
1 | 10 | ||||