ZHCSU22B August 2007 – December 2023 TRSF3223E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Maximum data rate (seeFigure 5-1) | RL = 3 kΩ, One DOUT switching | CL = 1000 pF | 250 | kbit/s | ||||
| CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
| CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
| tsk(p) | Pulse skew(3) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, | See Figure 5-2 | 300 | ns | ||
| SR(tr) | Slew rate, transition region (see Figure 5-1) | RL = 7 kΩ, | CL = 150 pF to 1000 pF | 8 | 90 | V/μs | ||
| RL = 3 kΩ | CL = 1000 pF | 12 | 60 | |||||
| CL = 150 pF to 250 pF | 24 | 150 | ||||||