ZHCSLP5E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –1 mA | VCC – 0.6 | VCC – 0.1 | V | |
| VOL | Low-level output voltage | IOL = 1.6 mA | 0.4 | V | ||
| VIT+ | Positive-going input threshold voltage | VCC = 3.3 V | 1.5 | 2.4 | V | |
| VCC = 5 V | 1.8 | 2.4 | ||||
| VIT– | Negative-going input threshold voltage | VCC = 3.3 V | 0.6 | 1.2 | V | |
| VCC = 5 V | 0.8 | 1.5 | ||||
| Vhys | Input hysteresis (VIT+ – VIT–) | 0.3 | V | |||
| ri | Input resistance | VI = ±3 V to ±25 V | 3 | 5 | 7 | kΩ |