ZHCSLP5E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | |
| VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | V | |
| IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | ||
| IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | ||
| IOS(3) | Short-circuit output current | VCC = 3.6 V, | VO = 0 V | ±35 | ±60 | mA | |
| VCC = 5.5 V, | VO = 0 V | ||||||
| rO | Output resistance | VCC, V+, and V– = 0 V, | VO = ±2 V | 300 | 10M | Ω | |