| NAME | TEST CONDITIONS | VALUE | UNIT |
|---|
| RIN, DOUT(2) | IEC 61000-4-2 Contact Discharge (1)(2) | ±8000 | V |
| IEC 61000-4-2 Air-Gap Discharge (1)(2) | ±15000 |
(1) A minimum of 1-µF capacitor is required between VCC and GND to meet the specified IEC ESD level
(2) For optimized IEC ESD performance for DYY
package, the recommendation is to have series resistor (≥ 50Ω), on all logic
inputs directly connected to power or ground, to minimize the transient currents
going into or out of the logic pins.