ZHCSMX2C June 2007 – December 2024 TRS3221E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | ||
| VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | V | ||
| IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | |||
| IIL | Low-level input current | VI = GND | ±0.01 | ±1 | μA | |||
| IOS | Short-circuit output current(2) |
VCC = 3.6 V, | VO = 0 V | ±35 | ±60 | mA | ||
| VCC = 5.5 V, | VO = 0 V | ±35 | ±60 | |||||
| ro | Output resistance | VCC, V+, and V– = 0 V, | VO = ±2 V | 300 | 10M | Ω | ||
| Ioff | Output leakage current | FORCEOFF = GND | VO = ±12 V, | VCC = 3 V to 3.6 V | ±25 | μA | ||
| VO = ±10 V, | VCC = 4.5 V to 5.5 V | ±25 | ||||||