ZHCS266F June 2011 – May 2017 TRF7960A
PRODUCTION DATA.
Table 6-37 describes the bit fields of the Test register at 0x1A.
Default Value: 0x00, set at POR = H and EN = L
| BIT NO. | BIT NAME | FUNCTION | DESCRIPTION |
|---|---|---|---|
| B7 | OOK_Subc_In | Subcarrier input | OOK pin becomes decoder digital input |
| B6 | MOD_Subc_Out | Subcarrier output | MOD pin becomes receiver subcarrier output |
| B5 | MOD_Direct | Direct TX modulation and RX reset | MOD pin becomes receiver subcarrier output |
| B4 | o_sel | First stage output selection | 0 = First stage output used for analog out and digitizing 1 = Second stage output used for analog out and digitizing |
| B3 | low2 | Second stage gain –6 dB, HP corner frequency / 2 | |
| B2 | low1 | First stage gain –6 dB, HP corner frequency / 2 | |
| B1 | zun | Input followers test | |
| B0 | Test_AGC | AGC test, AGC level is seen on rssi_210 bits |