ZHCS266F June   2011  – May 2017 TRF7960A

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 应用框图
  2. 2修订历史记录
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Power Supplies
    3. 6.3  Supply Arrangements
    4. 6.4  Supply Regulator Settings
    5. 6.5  Power Modes
    6. 6.6  Receiver – Analog Section
      1. 6.6.1 Main and Auxiliary Receiver
      2. 6.6.2 Receiver Gain and Filter Stages
    7. 6.7  Receiver – Digital Section
      1. 6.7.1 Received Signal Strength Indicator (RSSI)
        1. 6.7.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.7.1.2 External RSSI
    8. 6.8  Oscillator Section
    9. 6.9  Transmitter - Analog Section
    10. 6.10 Transmitter - Digital Section
    11. 6.11 Transmitter – External Power Amplifier or Subcarrier Detector
    12. 6.12 Communication Interface
      1. 6.12.1 General Introduction
      2. 6.12.2 FIFO Operation
      3. 6.12.3 Parallel Interface Mode
      4. 6.12.4 Reception of Air Interface Data
      5. 6.12.5 Data Transmission to MCU
      6. 6.12.6 Serial Interface Communication (SPI)
        1. 6.12.6.1 Serial Interface Mode Without Slave Select (SS)
        2. 6.12.6.2 Serial Interface Mode With Slave Select (SS)
      7. 6.12.7 Direct Mode
    13. 6.13 Direct Commands from MCU to Reader
      1. 6.13.1  Command Codes
      2. 6.13.2  Reset FIFO (0x0F)
      3. 6.13.3  Transmission With CRC (0x11)
      4. 6.13.4  Transmission Without CRC (0x10)
      5. 6.13.5  Delayed Transmission With CRC (0x13)
      6. 6.13.6  Delayed Transmission Without CRC (0x12)
      7. 6.13.7  Transmit Next Time Slot (0x14)
      8. 6.13.8  Block Receiver (0x16)
      9. 6.13.9  Enable Receiver (0x17)
      10. 6.13.10 Test Internal RF (RSSI at RX Input With TX On) (0x18)
      11. 6.13.11 Test External RF (RSSI at RX Input With TX Off) (0x19)
      12. 6.13.12 Register Preset
    14. 6.14 Register Description
      1. 6.14.1 Register Overview
        1. 6.14.1.1 Main Configuration Registers
          1. 6.14.1.1.1 Chip Status Control Register (0x00)
          2. 6.14.1.1.2 ISO Control Register (0x01)
        2. 6.14.1.2 Protocol Subsetting Registers
          1. 6.14.1.2.1  ISO14443B TX Options Register (0x02)
          2. 6.14.1.2.2  ISO14443A High-Bit-Rate and Parity Options Register (0x03)
          3. 6.14.1.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.14.1.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.14.1.2.5  TX Pulse Length Control Register (0x06)
          6. 6.14.1.2.6  RX No Response Wait Time Register (0x07)
          7. 6.14.1.2.7  RX Wait Time Register (0x08)
          8. 6.14.1.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.14.1.2.9  RX Special Setting Register (0x0A)
          10. 6.14.1.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.14.1.3 Status Registers
          1. 6.14.1.3.1 IRQ Status Register (0x0C)
          2. 6.14.1.3.2 Collision Position and Interrupt Mask Registers (0x0D and 0x0E)
          3. 6.14.1.3.3 RSSI Levels and Oscillator Status Register (0x0F)
        4. 6.14.1.4 Test Registers
          1. 6.14.1.4.1 Test Register (0x1A)
          2. 6.14.1.4.2 Test Register (0x1B)
        5. 6.14.1.5 FIFO Control Registers
          1. 6.14.1.5.1 FIFO Status Register (0x1C)
          2. 6.14.1.5.2 TX Length Byte1 Register (0x1D) and TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7960A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 System Design
      1. 7.2.1 Layout Considerations
      2. 7.2.2 Impedance Matching TX_Out (Pin 5) to 50 Ω
      3. 7.2.3 Reader Antenna Design Guidelines
  8. 8器件和文档支持
    1. 8.1 入门和后续步骤
    2. 8.2 器件命名规则
    3. 8.3 工具和软件
    4. 8.4 文档支持
    5. 8.5 社区资源
    6. 8.6 商标
    7. 8.7 静电放电警告
    8. 8.8 出口管制提示
    9. 8.9 Glossary
  9. 9机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

ISO Control Register (0x01)

Table 6-17 describes the bit fields of the ISO Control register. This register controls the selection of ISO standard protocol, direct mode, and receive CRC.

Default Value:0x02 (ISO/IEC 15693 high bit rate, one subcarrier, 1 out of 4), reset at EN = L or POR = H

Table 6-17 ISO Control Register (0x01)

BIT NO. BIT NAME FUNCTION DESCRIPTION
B7 rx_crc_n CRC receive selection

1 = No RX CRC (CRC not present in the response)

0 = RX CRC (CRC is present in the response)

B6 dir_mode Direct mode type selection

0 = Direct mode 0

1 = Direct mode 1

B5 rfid RFID mode

0 = RFID mode

1 = Reserved (should be set to 0)

B4 iso_4 RFID See Table 6-18 for B0:B4 settings based on the ISO protocol that the application requires.
B3 iso_3 RFID
B2 iso_2 RFID
B1 iso_1 RFID
B0 iso_0 RFID

Table 6-18 ISO Control Register: ISO_4 to ISO_0

iso_4iso_3iso_2iso_1iso_0PROTOCOLREMARKS
0 0 0 0 0 ISO/IEC 15693 low bit rate, 6.62 kbps, one subcarrier, 1 out of 4
0 0 0 0 1 ISO/IEC 15693 low bit rate, 6.62 kbps, one subcarrier, 1 out of 256
0 0 0 1 0 ISO/IEC 15693 high bit rate, 26.48 kbps, one subcarrier, 1 out of 4 Default for reader
0 0 0 1 1 ISO/IEC 15693 high bit rate, 26.48 kbps, one subcarrier, 1 out of 256
0 0 1 0 0 ISO/IEC 15693 low bit rate, 6.67 kbps, double subcarrier, 1 out of 4
0 0 1 0 1 ISO/IEC 15693 low bit rate, 6.67 kbps, double subcarrier, 1 out of 256
0 0 1 1 0 ISO/IEC 15693 high bit rate, 26.69 kbps, double subcarrier, 1 out of 4
0 0 1 1 1 ISO/IEC 15693 high bit rate, 26.69 kbps, double subcarrier, 1 out of 256
0 1 0 0 0 ISO/IEC 14443 A RX bit rate, 106 kbps RX bit rate(1)
0 1 0 0 1 ISO/IEC 14443 A RX high bit rate, 212 kbps
0 1 0 1 0 ISO/IEC 14443 A RX high bit rate, 424 kbps
0 1 0 1 1 ISO/IEC 14443 A RX high bit rate, 848 kbps
0 1 1 0 0 ISO/IEC 14443 B RX bit rate, 106 kbps RX bit rate(1)
0 1 1 0 1 ISO/IEC 14443 B RX high bit rate, 212 kbps
0 1 1 1 0 ISO/IEC 14443 B RX high bit rate, 424 kbps
0 1 1 1 1 ISO/IEC 14443 B RX high bit rate, 848 kbps
1 1 0 1 0 FeliCa 212 kbps
1 1 0 1 1 FeliCa 424 kbps
For ISO/IEC 14443 A or B, when bit rate of TX is different from RX, settings can be made in register 0x02 or 0x03.