SLWS213A January   2010  – November 2015 TRF370417

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 RF Output Parameters
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Baseband Common-Mode Voltage
      2. 7.4.2 LO Drive Level
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Connections
        1. 8.1.1.1 ESD Sensitivity
      2. 8.1.2 GSM Applications
      3. 8.1.3 WCDMA Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 DAC-to-Modulator Interface Network
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm Channel Power
  • Low Noise Floor: –162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs

2 Applications

  • Cellular Base Station Transceiver
  • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
  • TDMA: GSM, IS-136, EDGE/UWC-136
  • Multicarrier GSM
  • WiMAX: 802.16d/e
  • 3GPP: LTE
  • Point-to-Point (P2P) Microwave
  • Wideband Software-Defined Radio
  • Public Safety: TETRA/APC025
  • Communication-System Testers
  • Cable Modem Termination System (CMTS)

3 Description

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TRF370417 VQFN(24) 4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

TRF370417 b0175-01_lws184.gif

4 Revision History

Changes from * Revision (January 2010) to A Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go