ZHCSLL7C october 2021 – august 2023 TRF1208
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal 3-dB bandwidth | VO = 0.1 VPP | 10.5 | GHz | ||
LSBW | Large-signal 3-dB bandwidth | VO = 1 VPP | 10.5 | GHz | ||
1-dB BW | Bandwidth for 1-dB flatness | 8.8 | GHz | |||
S21 | Power gain | f = 2 GHz | 10.5 | dB | ||
S11 | Input return loss | f = 10 MHz to 8 GHz | –10 | dB | ||
S12 | Reverse isolation | f = 2 GHz | –32 | dB | ||
Gain imbalance | f = 10 MHz to 8 GHz | ±0.3 | dB | |||
Phase imbalance | f = 10 MHz to 8 GHz | ±3 | ° | |||
CMRR | Common-mode rejection ratio(1) | f = 2 GHz | –45 | dB | ||
HD2 | Second-order harmonic distortion | f = 0.5 GHz, PO = +3 dBm | –59 | dBc | ||
f = 2 GHz, PO = +3 dBm | –56 | |||||
f = 6 GHz, PO = +3 dBm | –57 | |||||
f = 8 GHz, PO = +3 dBm | –58 | |||||
HD3 | Third-order harmonic distortion | f = 0.5 GHz, PO = +3 dBm | –63 | dBc | ||
f = 2 GHz, PO = +3 dBm | –70 | |||||
f = 6 GHz, PO = +3 dBm | –62 | |||||
f = 8 GHz, PO = +3 dBm | –53 | |||||
IMD2 | Second-order intermodulation distortion | f = 0.5 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–60 | dBc | ||
f = 2 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–56 | |||||
f = 6 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–50 | |||||
f = 8 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–46 | |||||
IMD3 | Third-order intermodulation distortion | f = 0.5 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–74 | dBc | ||
f = 2 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–80 | |||||
f = 6 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–63 | |||||
f = 8 GHz, PO = –4 dBm per tone (10-MHz spacing) |
–50 | |||||
OP1dB | Output 1-dB compression point | f = 0.5 GHz | 9.5 | dBm | ||
f = 2 GHz | 14 | |||||
f = 6 GHz | 11 | |||||
f = 8 GHz | 8 | |||||
OIP2 | Output second-order intercept point | f = 0.5 GHz, PO = –4 dBm per tone (10-MHz spacing) |
55 | dBm | ||
f = 2 GHz, PO = –4 dBm per tone (10-MHz spacing) |
51 | |||||
f = 6 GHz, PO = –4 dBm per tone (10-MHz spacing) |
45 | |||||
f = 8 GHz, PO = –4 dBm per tone (10-MHz spacing) |
42 | |||||
OIP3 | Output third-order intercept point | f = 0.5 GHz, PO = –4 dBm per tone (10-MHz spacing) |
33 | dBm | ||
f = 2 GHz, PO = –4 dBm per tone (10-MHz spacing) |
36 | |||||
f = 6 GHz, PO = –4 dBm per tone (10-MHz spacing) |
28 | |||||
f = 8 GHz, PO = –4 dBm per tone (10-MHz spacing) |
21 | |||||
NF | Noise figure | f = 0.5 GHz | 9.0 | dB | ||
f = 2 GHz | 9.4 | |||||
f = 6 GHz | 9.9 | |||||
f = 8 GHz | 10.2 | |||||
IMPEDANCE | ||||||
ZO-DIFF | Differential output impedance | f = DC (internal to the device) | 3 | Ω | ||
ZIN | Single ended input impedance | INM pin terminated with 50 Ω | 50 | Ω | ||
TRANSIENT | ||||||
VOMAX | Maximum output voltage (differential) | 2 | VPP | |||
VOSAT | Saturated output voltage level (differential) | f = 2 GHz | 2.8 | VPP | ||
tREC | Overdrive recovery time | Using a –0.5-VP input pulse of 2-ns duration | 0.2 | ns | ||
POWER SUPPLY | ||||||
IQA | Active current | Current on VDD pin, PD = 0 | 138 | mA | ||
IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 7 | mA | ||
ENABLE | ||||||
VPDHIGH | PD pin logic high | 1.45 | V | |||
VPDLOW | PD pin logic low | 0.8 | V | |||
IPDBIAS | PD bias current (current on PD pin) | PD = high (1.8-V logic) | 50 | 100 | µA | |
PD = high (3.3-V logic) | 200 | 250 | ||||
CPD | PD pin capacitance | 2 | pF | |||
tON | Turn-on time | 50% VPD to 90% RF | 200 | ns | ||
tOFF | Turn-off time | 50% VPD to 10% RF | 50 | ns |