ZHCSLL7C october 2021 – august 2023 TRF1208
PRODUCTION DATA
The TRF1208 is configured as an S2D amplifier. The section close to TRF1208 output is an attenuator pad that is meant for robust matching. The section close to AFE7950 is the matching network for the AFE that is channel dependent. The matching components are chosen based on the AFE return-loss data and some trial and error because the manufactured board parameters can influence the exact component values
Table 8-2 shows the bill of materials (BOM) values of the design for a channel that is matched to center frequency of 8.2 GHz.
| SECTION | DESIGNATOR | TYPE | VALUE | PART NUMBER | INSTALL / DNI |
|---|---|---|---|---|---|
| DC block cap | C117 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C115 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C111 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C122 | Capacitor | 100 nF | 530L104KT | Install |
| Attenuator | R74 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Attenuator | R70 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Attenuator | R69 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Attenuator | R67 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Attenuator | R71 | Resistor | 140 Ω | ERJ-1GNF1400C | Install |
| Attenuator | R68 | Resistor | 140 Ω | ERJ-1GNF1400C | Install |
| INM term | R82 | Resistor | 50 Ω | ERJ-1GEF49R9C | Install |
| Matching | C91 | — | — | — | DNI |
| Matching | L20 | — | — | — | DNI |
| Matching | C103 | — | — | — | DNI |
| Matching | C83 | — | — | — | DNI |
| Matching | L22 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| Matching | L18 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| Matching | C96 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| Matching | C87 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| Matching | C97 | Capacitor | 0.8 pF | 02015J0R8PBSTR | Install |
| Matching | C88 | Capacitor | 0.8 pF | 02015J0R8PBSTR | Install |
| Matching | C92 | Inductor | 0.3 nH | LQP03TG0N3B02# | Install |