ZHCSLL7C october 2021 – august 2023 TRF1208
PRODUCTION DATA
The TRF1208 is configured as a D2S amplifier. The OUTM pin of the TRF1208 is terminated with 50 Ω and OUTP is taken out as the SE output. The section close to TRF1208 input is an attenuator pad that is meant for robust matching. The section close to AFE7950 is the matching network for the AFE, which is channel dependent. Choose matching components based on the AFE return-loss data and some trial and error because the board parameters can influence the exact values.
Table 8-3 shows the BOM values of the design for a channel that is matched to center frequency of 8.2 GHz.
| SECTION | DESIGNATOR | TYPE | VALUE | PART NUMBER | INSTALL / DNI |
|---|---|---|---|---|---|
| Supply inductor | L25 | Inductor | 2 nH | LQP03TG2N0B02# | Install |
| Supply inductor | L26 | Inductor | 2 nH | LQP03TG2N0B02# | Install |
| Matching | C125 | — | — | — | DNI |
| Matching | C142 | — | — | — | DNI |
| Matching | C156 | — | — | — | DNI |
| Matching | L34 | Capacitor | 0.7 pF | 02015J0R7PBSTR | Install |
| Matching | L33 | Capacitor | 0.7 pF | 02015J0R7PBSTR | Install |
| Matching | C134 | Inductor | 0.5 nH | LQP03TG0N5B02# | Install |
| Matching | C140 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| Matching | C139 | Inductor | 0.1 nH | LQP03TG0N1B02# | Install |
| DC block cap | C149 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C150 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C151 | Capacitor | 100 nF | 530L104KT | Install |
| DC block cap | C153 | Capacitor | 100 nF | 530L104KT | Install |
| Attenuator | R88 | Resistor | 20 Ω | ERJ-1GNF20R0C | Install |
| Attenuator | R89 | Resistor | 20 Ω | ERJ-1GNF20R0C | Install |
| Attenuator | R92 | Resistor | 20 Ω | ERJ-1GNF20R0C | Install |
| Attenuator | R93 | Resistor | 20 Ω | ERJ-1GNF20R0C | Install |
| Attenuator | R90 | Resistor | 57.6 Ω | ERJ-1GNF57R6C | Install |
| Attenuator | R91 | Resistor | 57.6 Ω | ERJ-1GNF57R6C | Install |
| Term | R105 | Resistor | 0 Ω | ERJ-1GN0R00C | Install |
| Term | R107 | Resistor | 0 Ω | ERJ-1GN0R00C | Install |
| Term | R96 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Term | R97 | Resistor | 10 Ω | ERJ-1GEF10R0C | Install |
| Term | R108 | Resistor | 50 Ω | ERJ-1GEF49R9C | Install |