ZHCSRQ4 august 2023 TPSM8S6C24
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VAVIN | Controller input voltage with Internal LDO | 4.25 | 12 | 18 | V |
| VAVIN | Controller input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 18 | V |
| VPVIN | Power stage input voltage with Internal LDO | 4.25 | 12 | 16 | V |
| VPVIN | Power stage input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 16 | V |
| VOUT | Output voltage range | 0.5 | 3.6 | V | |
| IOUTMAX | Maximum continuous output current per module | 35 | A | ||
| Phase | Maximum number of stackable phases | 4 | |||
| TJ | Junction temperature | –40 | 125 | °C | |
| TA | Ambient temperature | –40 | 105 | °C | |