ZHCSHG7C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
The maximum output current that the TPSM84209 can deliver is a function of input voltage, output voltage, and ambient temperature. The TPSM84209 is capable of delivering up to 2.5 A of output current; however refer to Figure 21 and Figure 22 for maximum current ratings based on operating conditions of the specific application.
Figure 21. Output Current Derating TA = 25°C
Figure 22. Output Current Derating TA = 85°C