ZHCSP41 January   2022 TPSM5D1806E
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
    6. 6.6 Typical Characteristics (VIN = 12 V)
    7. 6.7 Typical Characteristics (VIN = 5 V)
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Adjustable Output Voltage
      2. 7.3.2  Frequency Selection
        1. 7.3.2.1 Synchronization
        2. 7.3.2.2 Allowable Switching Frequency
      3. 7.3.3  Minimum and Maximum Input Voltage
      4. 7.3.4  Recommended Settings
      5. 7.3.5  Device Mode Configuration
        1. 7.3.5.1 MODE1 (Operating Mode and Phase Position)
        2. 7.3.5.2 MODE2 (Setting the Switching Frequency)
      6. 7.3.6  Input Capacitors
      7. 7.3.7  Minimum Required Output Capacitance
      8. 7.3.8  Ambient Temperature Versus Total Power Dissipation
      9. 7.3.9  Remote Sense
      10. 7.3.10 Enable (EN) and Undervoltage Lockout (UVLO)
      11. 7.3.11 Soft Start
      12. 7.3.12 Power Good
      13. 7.3.13 Safe Start-Up into Pre-Biased Outputs
      14. 7.3.14 BP5
      15. 7.3.15 Overcurrent Protection
      16. 7.3.16 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Shutdown Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application (Dual Outputs)
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Input Capacitors
        4. 8.2.2.4 Output Capacitor Selection
      3. 8.2.3 Application Curves
      4. 8.2.4 Typical Application (Paralleled Outputs)
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
          1. 8.2.4.2.1 Output Voltage Setpoint
          2. 8.2.4.2.2 Input Capacitors
          3. 8.2.4.2.3 Output Capacitor Selection
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
      1. 10.2.1 Package Specifications
      2. 10.2.2 EMI
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 第三方产品免责声明
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design With WEBENCH® Tools
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Minimum and Maximum Input Voltage

The minimum input voltage of the TPSM5D1806E is 4.5 V, however, the minimum recommended input voltage increases at higher output voltages. Refer to Table 7-2 to determine the minimum recommended input voltage for each switching frequency. Also reference Table 7-1 to ensure that the output voltage can be operated at the selected switching frequency. Control the turn ON and turn OFF of the device at an input voltage greater than the minimum using a resistor divider on the EN1 (EN2) pin between VIN and AGND (see Section 7.3.10).

Table 7-2 Minimum Input Voltage
Switching Frequency (kHz)Minimum Input Voltage
5004.5 V
10004.5 V or VOUT × 1.3 (whichever is greater)
15004.5 V or VOUT × 1.6 (whichever is greater)
20004.5 V or VOUT × 1.75 (whichever is greater)

Additionally, the maximum input voltage of the TPSM5D1806E is 15 V, however, the maximum recommended input voltage decreases at lower output voltages and higher switching frequencies. See Figure 7-3 for the maximum recommended input voltage for each of the allowable switching frequencies across the output voltage range.

GUID-5069CB3D-EB39-4406-BEE9-40B5CC016BA6-low.gifFigure 7-3 Maximum Input Voltage