ZHCSP41 January 2022 TPSM5D1806E
PRODUCTION DATA
The TPSM5D1806E can be operated over a wide input voltage range with a wide output voltage setting range and at four selectable switching frequencies. However, not all input voltage, output voltage, and switching frequency combinations can be achieved due to timing and current limitations.
When setting the switching frequency, both channels of the device are set to the same frequency. When operating in dual output configuration, make sure that both channels can be operated at the desired switching frequency by referencing Table 7-1.
Output Current per Channel | Switching Frequency (kHz) | VIN = 5 V | VIN = 12 V | ||
---|---|---|---|---|---|
VOUT Range | VOUT Range | ||||
Min | Max | Min | Max | ||
6 A | 500 | — | — | 0.5 | 0.8 |
1000 | 0.5 | 0.8 | 0.7 | 1.6 | |
1500 | 0.5 | 1.3 | 1.0 | 2.4 | |
2000 | 0.6 | 1.8 | 1.4 | 3.2 | |
5 A | 500 | 0.5 | 0.8 | 0.5 | 0.9 |
1000 | 0.5 | 1.8 | 0.7 | 2.0 | |
1500 | 0.5 | 3.3 | 1.0 | 3.6 | |
2000 | 0.6 | 2.8 | 1.4 | 5.5 | |
≤ 4 A | 500 | 0.5 | 0.9 | 0.5 | 0.9 |
1000 | 0.5 | 3.9 | 0.7 | 2.0 | |
1500 | 0.5 | 3.5 | 1.0 | 3.6 | |
2000 | 0.6 | 2.8 | 1.4 | 5.5 |