ZHCSLX4A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | PVIN | –0.3 | 17 | V | |
PVIN to SW | DC | –0.3 | 25 | V | |
<10 ns | –5 | 25 | V | ||
VIN | –0.3 | 18 | V | ||
VSEL, SS, MODE, RT, SYNC, EN, ISHARE, ILIM | –0.3 | 7 | V | ||
RS+ | –0.3 | 3.6 | V | ||
RS- | –0.3 | 0.3 | V | ||
AGND, PGND | –0.3 | 0.3 | V | ||
SW | DC | –0.3 | 20 | V | |
<10 ns | –5.0 | 20 | V | ||
Output voltage | VOUT | –0.3 | 8 | V | |
BP5, PGOOD, RAMP | –0.3 | 7 | V | ||
VSHARE | –0.3 | 3.6 | V | ||
Mechanical shock | Mil-STD-883H, Method 2002.5, 1 msec, 1/2 sine, mounted | 500 | G | ||
Mechanical vibration | Mil-STD-883H, Method 2007.3, 20 to 2000 Hz | 20 | G | ||
Operating IC junction temperature, TJ (2) | –40 | 125 | °C | ||
Operating ambient temperature, TA (2) | –40 | 105 | °C | ||
Storage temperature, Tstg | –40 | 150 | °C |