ZHCSLX4A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
The RAMP and RAMP_SEL pins set the ramp amplitude for the internal control loop. Internal to the device, a 78.7-kΩ resistor is connected between RAMP and RAMP_SEL. Applications requiring 78.7-kΩ ramp setting should connect the RAMP_SEL pin to AGND and leave the RAMP pin open. Applications requiring a larger ramp setting resistor should connect it between the RAMP pin to AGND and leave the RAMP_SEL pin open. The recommended ramp setting resistor can be found in Table 7-3.